|
|
07111Ball-end thrust screws without head stainless steel with full... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw stainless steel. Ball stainless steel, POM or ceramic Si3N4. Version:Stainless steel bright.Note:Ball-end thrust screws with full ball are used when a clean, polished contact surface is required. Longer versions have been designed especially to be glued in, allowing mechanical connecting elements with external threads to be made cost-effectively for small and medium-sized runs. Silicon nitride (Si3N4) is characterised by a combination of excellent properties, these include high resilience and strength, excellent wear resistance and good chemical resistance. Drawing reference:Form A: stainless steel ball Form D: POM ball Form E: ceramic ball Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. Form A | Order No. Form D | Order No. Form E | D | L | Ball-Ø | SW | Load rating max. kN (static load only) | Filter |
---|
07111-10412 | 07111-30412 | - | M4 | 12 | 2,5 | 2 | 3,5/0,3 | | 07111-10416 | 07111-30416 | - | M4 | 16 | 2,5 | 2 | 3,5/0,3 | | 07111-1046 | 07111-3046 | - | M4 | 6 | 2,5 | 2 | 3,5/0,3 | | 07111-1048 | 07111-3048 | - | M4 | 8 | 2,5 | 2 | 3,5/0,3 | | 07111-10510 | 07111-30510 | - | M5 | 10 | 3 | 2,5 | 4,5/0,5 | | 07111-10512 | 07111-30512 | 07111-80512 | M5 | 12 | 3 | 2,5 | 4,5/0,5 | | 07111-10516 | 07111-30516 | - | M5 | 16 | 3 | 2,5 | 4,5/0,5 | | 07111-10520 | 07111-30520 | 07111-80520 | M5 | 20 | 3 | 2,5 | 4,5/0,5 | | 07111-10525 | 07111-30525 | - | M5 | 25 | 3 | 2,5 | 4,5/0,5 | | 07111-1058 | 07111-3058 | 07111-8058 | M5 | 8 | 3 | 2,5 | 4,5/0,5 | | 07111-10610 | 07111-30610 | 07111-80610 | M6 | 10,8 | 4 | 3 | 9/0,9 | | 07111-10612 | 07111-30612 | - | M6 | 12,8 | 4 | 3 | 9/0,9 | | 07111-10616 | 07111-30616 | 07111-80616 | M6 | 16,8 | 4 | 3 | 9/0,9 | | 07111-10620 | 07111-30620 | 07111-80620 | M6 | 20,8 | 4 | 3 | 9/0,9 | | 07111-10625 | 07111-30625 | 07111-80625 | M6 | 25,8 | 4 | 3 | 9/0,9 | | 07111-10650 | - | - | M6 | 50,8 | 4 | 3 | 9/0,9 | | 07111-10660 | - | - | M6 | 60,8 | 4 | 3 | 9/0,9 | | 07111-10680 | - | - | M6 | 80,8 | 4 | 3 | 9/0,9 | | 07111-10810 | 07111-30810 | 07111-80810 | M8 | 11,2 | 5,5 | 4 | 10/15/1,5 | | 07111-10812 | 07111-30812 | 07111-80812 | M8 | 13,2 | 5,5 | 4 | 10/15/1,5 | | 07111-10816 | 07111-30816 | - | M8 | 17,2 | 5,5 | 4 | 10/15/1,5 | | 07111-10820 | 07111-30820 | 07111-80820 | M8 | 21,2 | 5,5 | 4 | 10/15/1,5 | | 07111-10825 | 07111-30825 | 07111-80825 | M8 | 26,2 | 5,5 | 4 | 10/15/1,5 | | 07111-10830 | 07111-30830 | 07111-80830 | M8 | 31,2 | 5,5 | 4 | 10/15/1,5 | | 07111-10850 | - | - | M8 | 51,2 | 5,5 | 4 | 10/15/1,5 | | 07111-10860 | - | - | M8 | 61,2 | 5,5 | 4 | 10/15/1,5 | | 07111-10880 | - | - | M8 | 81,2 | 5,5 | 4 | 10/15/1,5 | | 07111-11012 | - | 07111-81012 | M10 | 13,7 | 7 | 5 | 20 | | 07111-11016 | - | 07111-81016 | M10 | 17,7 | 7 | 5 | 20 | | 07111-11020 | - | 07111-81020 | M10 | 21,7 | 7 | 5 | 20 | | 07111-11025 | - | 07111-81025 | M10 | 26,7 | 7 | 5 | 20 | | 07111-11035 | - | 07111-81035 | M10 | 36,7 | 7 | 5 | 20 | | 07111-11216 | - | 07111-81216 | M12 | 18 | 8,5 | 6 | 30 | | 07111-11220 | - | 07111-81220 | M12 | 22 | 8,5 | 6 | 30 | | 07111-11225 | - | - | M12 | 27 | 8,5 | 6 | 30 | | 07111-11230 | - | 07111-81230 | M12 | 32 | 8,5 | 6 | 30 | | 07111-11232 | - | - | M12 | 34 | 8,5 | 6 | 30 | | 07111-11240 | - | 07111-81240 | M12 | 42 | 8,5 | 6 | 30 | | 07111-11620 | - | - | M16 | 23,3 | 12 | 8 | 60 | | 07111-11625 | - | - | M16 | 28,3 | 12 | 8 | 60 | | 07111-11635 | - | - | M16 | 38,3 | 12 | 8 | 60 | | 07111-10410 | 07111-30410 | - | M4 | 10 | 2,5 | 2 | 3,5/0,3 | | 07111-11650 | - | - | M16 | 53,3 | 12 | 8 | 60 | |
Other items in this category |
|
|