norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Screw stainless steel.
Ball stainless steel, POM or ceramic Si3N4.

Version:Stainless steel bright.Note:

Ball-end thrust screws with full ball are used when a clean, polished contact surface is required. Longer versions have been designed especially to be glued in, allowing mechanical connecting elements with external threads to be made cost-effectively for small and medium-sized runs. Silicon nitride (Si3N4) is characterised by a combination of excellent properties, these include high resilience and strength, excellent wear resistance and good chemical resistance.

Drawing reference:
Form A: stainless steel ball
Form D: POM ball
Form E: ceramic ball
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07111 Ball-end thrust screws without head stainless steel with full ball 232 kB

Drawings

Ball-end thrust screws without head stainless steel with full ball

Item selection/filter

Overview of items (compressed)
Order No.FormD1L1Ball ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07111-10410AM4102,52- 2.45 €
07111-10412AM4122,52- 2.51 €
07111-10416AM4162,52- 2.51 €
07111-1046AM462,52- 2.45 €
07111-1048AM482,52- 2.45 €
07111-10510AM51032,5- 2.25 €
07111-10512AM51232,5- 2.25 €
07111-10516AM51632,5- 2.29 €
07111-10520AM52032,5- 2.29 €
07111-10525AM52532,5- 2.38 €
07111-1058AM5832,5- 2.25 €
07111-10610AM610,843- 2.45 €
07111-10612AM612,843- 2.45 €
07111-10616AM616,843- 2.45 €
07111-10620AM620,843- 2.45 €
07111-10625AM625,843- 2.51 €
07111-10650AM650,843- 3.85 €
07111-10660AM660,843- 4.03 €
07111-10680AM680,843- 4.36 €
07111-10810AM811,25,54- 2.71 €
07111-10812AM813,25,54- 2.77 €
07111-10816AM817,25,54- 2.77 €
07111-10820AM821,25,54- 2.81 €
07111-10825AM826,25,54- 2.81 €
07111-10830AM831,25,54- 2.83 €
07111-10850AM851,25,54- 5.12 €
07111-10860AM861,25,54- 5.66 €
07111-10880AM881,25,54- 6.22 €
07111-11012AM1013,775- 3.11 €
07111-11016AM1017,775- 3.19 €
07111-11020AM1021,775- 3.23 €
07111-11025AM1026,775- 3.32 €
07111-11035AM1036,775- 3.39 €
07111-11216AM12188,56- 3.83 €
07111-11220AM12228,56- 3.93 €
07111-11225AM12278,56- 4.03 €
07111-11230AM12328,56- 4.13 €
07111-11232AM12348,56- 4.28 €
07111-11240AM12428,56- 4.40 €
07111-11620AM1623,3128- 6.85 €
07111-11625AM1628,3128- 7.19 €
07111-11635AM1638,3128- 7.56 €
07111-11650AM1653,3128- 8.38 €
07111-30410DM4102,520,3 2.60 €
07111-30412DM4122,520,3 2.60 €
07111-30416DM4162,520,3 2.66 €
07111-3046DM462,520,3 2.60 €
07111-3048DM482,520,3 2.60 €
07111-30510DM51032,50,5 2.38 €
07111-30512DM51232,50,5 2.38 €
07111-30516DM51632,50,5 2.43 €
07111-30520DM52032,50,5 2.43 €
07111-30525DM52532,50,5 2.43 €
07111-3058DM5832,50,5 2.38 €
07111-30610DM610,8430,9 2.59 €
07111-30612DM612,8430,9 2.60 €
07111-30616DM616,8430,9 2.60 €
07111-30620DM620,8430,9 2.60 €
07111-30625DM625,8430,9 2.66 €
07111-30810DM811,25,541,5 2.85 €
07111-30812DM813,25,541,5 2.90 €
07111-30816DM817,25,541,5 2.90 €
07111-30820DM821,25,541,5 2.94 €
07111-30825DM826,25,541,5 2.94 €
07111-30830DM831,25,541,5 2.98 €
07111-80512EM51232,54,5 2.68 €
07111-80520EM52032,54,5 2.78 €
07111-8058EM5832,54,5 2.68 €
07111-80610EM610,8439 2.97 €
07111-80616EM616,8439 2.99 €
07111-80620EM620,8439 2.99 €
07111-80625EM625,8439 3.11 €
07111-80810EM811,25,5410 3.68 €
07111-80812EM813,25,5410 3.81 €
07111-80820EM821,25,5415 3.94 €
07111-80825EM826,25,5415 3.94 €
07111-80830EM831,25,5415 4.04 €
07111-81012EM1013,77520 4.39 €
07111-81016EM1017,77520 4.65 €
07111-81020EM1021,77520 4.92 €
07111-81025EM1026,77520 5.09 €
07111-81035EM1036,77520 5.30 €
07111-81216EM12188,5630 7.21 €
07111-81220EM12228,5630 7.50 €
07111-81230EM12328,5630 7.89 €
07111-81240EM12428,5630 8.48 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83