norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Screw stainless steel.
Ball stainless steel, POM or ceramic Si3N4.

Version:Stainless steel bright.Note:

Ball-end thrust screws with full ball are used when a clean, polished contact surface is required. Longer versions have been designed especially to be glued in, allowing mechanical connecting elements with external threads to be made cost-effectively for small and medium-sized runs. Silicon nitride (Si3N4) is characterised by a combination of excellent properties, these include high resilience and strength, excellent wear resistance and good chemical resistance.

Drawing reference:
Form A: stainless steel ball
Form D: POM ball
Form E: ceramic ball
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07111 Ball-end thrust screws without head stainless steel with full ball 235 kB

Drawings

Ball-end thrust screws without head stainless steel with full ball

Item selection/filter

Overview of items (compressed)
Order No.FormDLBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07111-10410AM4102,523,5 on request
07111-10412AM4122,523,5 on request
07111-10416AM4162,523,5 on request
07111-1046AM462,523,5 on request
07111-1048AM482,523,5 on request
07111-10510AM51032,54,5 on request
07111-10512AM51232,54,5 on request
07111-10516AM51632,54,5 on request
07111-10520AM52032,54,5 on request
07111-10525AM52532,54,5 on request
07111-1058AM5832,54,5 on request
07111-10610AM610,8439 on request
07111-10612AM612,8439 on request
07111-10616AM616,8439 on request
07111-10620AM620,8439 on request
07111-10625AM625,8439 on request
07111-10650AM650,8439 on request
07111-10660AM660,8439 on request
07111-10680AM680,8439 on request
07111-10810AM811,25,5410 on request
07111-10812AM813,25,5410 on request
07111-10816AM817,25,5415 on request
07111-10820AM821,25,5415 on request
07111-10825AM826,25,5415 on request
07111-10830AM831,25,5415 on request
07111-10850AM851,25,5415 on request
07111-10860AM861,25,5415 on request
07111-10880AM881,25,5415 on request
07111-11012AM1013,77520 on request
07111-11016AM1017,77520 on request
07111-11020AM1021,77520 on request
07111-11025AM1026,77520 on request
07111-11035AM1036,77520 on request
07111-11216AM12188,5630 on request
07111-11220AM12228,5630 on request
07111-11225AM12278,5630 on request
07111-11230AM12328,5630 on request
07111-11232AM12348,5630 on request
07111-11240AM12428,5630 on request
07111-11620AM1623,312860 on request
07111-11625AM1628,312860 on request
07111-11635AM1638,312860 on request
07111-11650AM1653,312860 on request
07111-30410DM4102,520,3 on request
07111-30412DM4122,520,3 on request
07111-30416DM4162,520,3 on request
07111-3046DM462,520,3 on request
07111-3048DM482,520,3 on request
07111-30510DM51032,50,5 on request
07111-30512DM51232,50,5 on request
07111-30516DM51632,50,5 on request
07111-30520DM52032,50,5 on request
07111-30525DM52532,50,5 on request
07111-3058DM5832,50,5 on request
07111-30610DM610,8430,9 on request
07111-30612DM612,8430,9 on request
07111-30616DM616,8430,9 on request
07111-30620DM620,8430,9 on request
07111-30625DM625,8430,9 on request
07111-30810DM811,25,541,5 on request
07111-30812DM813,25,541,5 on request
07111-30816DM817,25,541,5 on request
07111-30820DM821,25,541,5 on request
07111-30825DM826,25,541,5 on request
07111-30830DM831,25,541,5 on request
07111-80512EM51232,54,5 on request
07111-80520EM52032,54,5 on request
07111-8058EM5832,54,5 on request
07111-80610EM610,8439 on request
07111-80616EM616,8439 on request
07111-80620EM620,8439 on request
07111-80625EM625,8439 on request
07111-80810EM811,25,5410 on request
07111-80812EM813,25,5410 on request
07111-80820EM821,25,5415 on request
07111-80825EM826,25,5415 on request
07111-80830EM831,25,5415 on request
07111-81012EM1013,77520 on request
07111-81016EM1017,77520 on request
07111-81020EM1021,77520 on request
07111-81025EM1026,77520 on request
07111-81035EM1036,77520 on request
07111-81216EM12188,5630 on request
07111-81220EM12228,5630 on request
07111-81230EM12328,5630 on request
07111-81240EM12428,5630 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83