norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw, high-carbon steel, grade 10.9
Ball, ball-bearing steel or POM.
Version:Screw black.
Ball hardened, bright.
Note:Ball-end thrust screws with full ball are used when a clean, polished contact surface is required.
Longer versions have been specially designed to be glued in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference:
Form A: steel ball
Form D: POM ball
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07110 Ball-end thrust screws without head with full ball 212 kB
 Grades 124 kB

Drawings

Ball-end thrust screws without head with full ball

Item selection/filter

Order No.FormComponent
material
DLBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07110-1046Aball-bearing steelM462,523,5 on request
07110-1048Aball-bearing steelM482,523,5 on request
07110-10410Aball-bearing steelM4102,523,5 on request
07110-10412Aball-bearing steelM4122,523,5 on request
07110-10416Aball-bearing steelM4162,523,5 on request
07110-1058Aball-bearing steelM5832,54,5 on request
07110-10510Aball-bearing steelM51032,54,5 on request
07110-10512Aball-bearing steelM51232,54,5 on request
07110-10516Aball-bearing steelM51632,54,5 on request
07110-10520Aball-bearing steelM52032,54,5 on request
07110-10525Aball-bearing steelM52532,54,5 on request
07110-10610Aball-bearing steelM610,8439 on request
07110-10612Aball-bearing steelM612,8439 on request
07110-10616Aball-bearing steelM616,8439 on request
07110-10620Aball-bearing steelM620,8439 on request
07110-10625Aball-bearing steelM625,8439 on request
07110-10650Aball-bearing steelM650,8439 on request
07110-10660Aball-bearing steelM660,8439 on request
07110-10680Aball-bearing steelM680,8439 on request
07110-10810Aball-bearing steelM811,25,5410 on request
07110-10812Aball-bearing steelM813,25,5410 on request
07110-10816Aball-bearing steelM817,25,5415 on request
07110-10820Aball-bearing steelM821,25,5415 on request
07110-10825Aball-bearing steelM826,25,5415 on request
07110-10830Aball-bearing steelM831,25,5415 on request
07110-10850Aball-bearing steelM851,25,5415 on request
07110-10860Aball-bearing steelM861,25,5415 on request
07110-10880Aball-bearing steelM881,25,5415 on request
07110-11012Aball-bearing steelM1013,77520 on request
07110-11016Aball-bearing steelM1017,77520 on request
07110-11020Aball-bearing steelM1021,77520 on request
07110-11025Aball-bearing steelM1026,77520 on request
07110-11035Aball-bearing steelM1036,77520 on request
07110-11216Aball-bearing steelM12188,5630 on request
07110-11220Aball-bearing steelM12228,5630 on request
07110-11225Aball-bearing steelM12278,5630 on request
07110-11230Aball-bearing steelM12328,5630 on request
07110-11232Aball-bearing steelM12348,5630 on request
07110-11240Aball-bearing steelM12428,5630 on request
07110-11620Aball-bearing steelM1623,312860 on request
07110-11625Aball-bearing steelM1628,312860 on request
07110-11635Aball-bearing steelM1638,312860 on request
07110-11650Aball-bearing steelM1653,312860 on request
07110-12030Aball-bearing steelM2034,2151090 on request
07110-12040Aball-bearing steelM2044,2151090 on request
07110-12060Aball-bearing steelM2064,2151090 on request
07110-12435Aball-bearing steelM2439,71812120 on request
07110-12450Aball-bearing steelM2454,71812120 on request
07110-12480Aball-bearing steelM2484,71812120 on request
07110-3046DpolyacetalM462,520,3 on request
07110-3048DpolyacetalM482,520,3 on request
07110-30410DpolyacetalM4102,520,3 on request
07110-30412DpolyacetalM4122,520,3 on request
07110-30416DpolyacetalM4162,520,3 on request
07110-3058DpolyacetalM5832,50,5 on request
07110-30510DpolyacetalM51032,50,5 on request
07110-30512DpolyacetalM51232,50,5 on request
07110-30516DpolyacetalM51632,50,5 on request
07110-30520DpolyacetalM52032,50,5 on request
07110-30525DpolyacetalM52532,50,5 on request
07110-30610DpolyacetalM610,8430,9 on request
07110-30612DpolyacetalM612,8430,9 on request
07110-30616DpolyacetalM616,8430,9 on request
07110-30620DpolyacetalM620,8430,9 on request
07110-30625DpolyacetalM625,8430,9 on request
07110-30810DpolyacetalM811,25,541,5 on request
07110-30812DpolyacetalM813,25,541,5 on request
07110-30816DpolyacetalM817,25,541,5 on request
07110-30820DpolyacetalM821,25,541,5 on request
07110-30825DpolyacetalM826,25,541,5 on request
07110-30830DpolyacetalM831,25,541,5 on request
07110-31012DpolyacetalM1013,7752 on request
07110-31016DpolyacetalM1017,7752 on request
07110-31020DpolyacetalM1021,7752 on request
07110-31025DpolyacetalM1026,7752 on request
07110-31035DpolyacetalM1036,7752 on request
07110-31216DpolyacetalM12188,563 on request
07110-31220DpolyacetalM12228,563 on request
07110-31230DpolyacetalM12328,563 on request
07110-31240DpolyacetalM12428,563 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83