|
|
07110Ball-end thrust screws without head with full ball |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw, high-carbon steel, grade 10.9 Ball, ball-bearing steel or POM.Version:Screw black. Ball hardened, bright.Note:Ball-end thrust screws with full ball are used when a clean, polished contact surface is required. Longer versions have been specially designed to be glued in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.Drawing reference:Form A: steel ball Form D: POM ball DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | D | L | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
07110-1046 | A | ball-bearing steel | M4 | 6 | 2,5 | 2 | 3,5 | | | on request | | 07110-1048 | A | ball-bearing steel | M4 | 8 | 2,5 | 2 | 3,5 | | | on request | | 07110-10410 | A | ball-bearing steel | M4 | 10 | 2,5 | 2 | 3,5 | | | on request | | 07110-10412 | A | ball-bearing steel | M4 | 12 | 2,5 | 2 | 3,5 | | | on request | | 07110-10416 | A | ball-bearing steel | M4 | 16 | 2,5 | 2 | 3,5 | | | on request | | 07110-1058 | A | ball-bearing steel | M5 | 8 | 3 | 2,5 | 4,5 | | | on request | | 07110-10510 | A | ball-bearing steel | M5 | 10 | 3 | 2,5 | 4,5 | | | on request | | 07110-10512 | A | ball-bearing steel | M5 | 12 | 3 | 2,5 | 4,5 | | | on request | | 07110-10516 | A | ball-bearing steel | M5 | 16 | 3 | 2,5 | 4,5 | | | on request | | 07110-10520 | A | ball-bearing steel | M5 | 20 | 3 | 2,5 | 4,5 | | | on request | | 07110-10525 | A | ball-bearing steel | M5 | 25 | 3 | 2,5 | 4,5 | | | on request | | 07110-10610 | A | ball-bearing steel | M6 | 10,8 | 4 | 3 | 9 | | | on request | | 07110-10612 | A | ball-bearing steel | M6 | 12,8 | 4 | 3 | 9 | | | on request | | 07110-10616 | A | ball-bearing steel | M6 | 16,8 | 4 | 3 | 9 | | | on request | | 07110-10620 | A | ball-bearing steel | M6 | 20,8 | 4 | 3 | 9 | | | on request | | 07110-10625 | A | ball-bearing steel | M6 | 25,8 | 4 | 3 | 9 | | | on request | | 07110-10650 | A | ball-bearing steel | M6 | 50,8 | 4 | 3 | 9 | | | on request | | 07110-10660 | A | ball-bearing steel | M6 | 60,8 | 4 | 3 | 9 | | | on request | | 07110-10680 | A | ball-bearing steel | M6 | 80,8 | 4 | 3 | 9 | | | on request | | 07110-10810 | A | ball-bearing steel | M8 | 11,2 | 5,5 | 4 | 10 | | | on request | | 07110-10812 | A | ball-bearing steel | M8 | 13,2 | 5,5 | 4 | 10 | | | on request | | 07110-10816 | A | ball-bearing steel | M8 | 17,2 | 5,5 | 4 | 15 | | | on request | | 07110-10820 | A | ball-bearing steel | M8 | 21,2 | 5,5 | 4 | 15 | | | on request | | 07110-10825 | A | ball-bearing steel | M8 | 26,2 | 5,5 | 4 | 15 | | | on request | | 07110-10830 | A | ball-bearing steel | M8 | 31,2 | 5,5 | 4 | 15 | | | on request | | 07110-10850 | A | ball-bearing steel | M8 | 51,2 | 5,5 | 4 | 15 | | | on request | | 07110-10860 | A | ball-bearing steel | M8 | 61,2 | 5,5 | 4 | 15 | | | on request | | 07110-10880 | A | ball-bearing steel | M8 | 81,2 | 5,5 | 4 | 15 | | | on request | | 07110-11012 | A | ball-bearing steel | M10 | 13,7 | 7 | 5 | 20 | | | on request | | 07110-11016 | A | ball-bearing steel | M10 | 17,7 | 7 | 5 | 20 | | | on request | | 07110-11020 | A | ball-bearing steel | M10 | 21,7 | 7 | 5 | 20 | | | on request | | 07110-11025 | A | ball-bearing steel | M10 | 26,7 | 7 | 5 | 20 | | | on request | | 07110-11035 | A | ball-bearing steel | M10 | 36,7 | 7 | 5 | 20 | | | on request | | 07110-11216 | A | ball-bearing steel | M12 | 18 | 8,5 | 6 | 30 | | | on request | | 07110-11220 | A | ball-bearing steel | M12 | 22 | 8,5 | 6 | 30 | | | on request | | 07110-11225 | A | ball-bearing steel | M12 | 27 | 8,5 | 6 | 30 | | | on request | | 07110-11230 | A | ball-bearing steel | M12 | 32 | 8,5 | 6 | 30 | | | on request | | 07110-11232 | A | ball-bearing steel | M12 | 34 | 8,5 | 6 | 30 | | | on request | | 07110-11240 | A | ball-bearing steel | M12 | 42 | 8,5 | 6 | 30 | | | on request | | 07110-11620 | A | ball-bearing steel | M16 | 23,3 | 12 | 8 | 60 | | | on request | | 07110-11625 | A | ball-bearing steel | M16 | 28,3 | 12 | 8 | 60 | | | on request | | 07110-11635 | A | ball-bearing steel | M16 | 38,3 | 12 | 8 | 60 | | | on request | | 07110-11650 | A | ball-bearing steel | M16 | 53,3 | 12 | 8 | 60 | | | on request | | 07110-12030 | A | ball-bearing steel | M20 | 34,2 | 15 | 10 | 90 | | | on request | | 07110-12040 | A | ball-bearing steel | M20 | 44,2 | 15 | 10 | 90 | | | on request | | 07110-12060 | A | ball-bearing steel | M20 | 64,2 | 15 | 10 | 90 | | | on request | | 07110-12435 | A | ball-bearing steel | M24 | 39,7 | 18 | 12 | 120 | | | on request | | 07110-12450 | A | ball-bearing steel | M24 | 54,7 | 18 | 12 | 120 | | | on request | | 07110-12480 | A | ball-bearing steel | M24 | 84,7 | 18 | 12 | 120 | | | on request | | 07110-3046 | D | polyacetal | M4 | 6 | 2,5 | 2 | 0,3 | | | on request | | 07110-3048 | D | polyacetal | M4 | 8 | 2,5 | 2 | 0,3 | | | on request | | 07110-30410 | D | polyacetal | M4 | 10 | 2,5 | 2 | 0,3 | | | on request | | 07110-30412 | D | polyacetal | M4 | 12 | 2,5 | 2 | 0,3 | | | on request | | 07110-30416 | D | polyacetal | M4 | 16 | 2,5 | 2 | 0,3 | | | on request | | 07110-3058 | D | polyacetal | M5 | 8 | 3 | 2,5 | 0,5 | | | on request | | 07110-30510 | D | polyacetal | M5 | 10 | 3 | 2,5 | 0,5 | | | on request | | 07110-30512 | D | polyacetal | M5 | 12 | 3 | 2,5 | 0,5 | | | on request | | 07110-30516 | D | polyacetal | M5 | 16 | 3 | 2,5 | 0,5 | | | on request | | 07110-30520 | D | polyacetal | M5 | 20 | 3 | 2,5 | 0,5 | | | on request | | 07110-30525 | D | polyacetal | M5 | 25 | 3 | 2,5 | 0,5 | | | on request | | 07110-30610 | D | polyacetal | M6 | 10,8 | 4 | 3 | 0,9 | | | on request | | 07110-30612 | D | polyacetal | M6 | 12,8 | 4 | 3 | 0,9 | | | on request | | 07110-30616 | D | polyacetal | M6 | 16,8 | 4 | 3 | 0,9 | | | on request | | 07110-30620 | D | polyacetal | M6 | 20,8 | 4 | 3 | 0,9 | | | on request | | 07110-30625 | D | polyacetal | M6 | 25,8 | 4 | 3 | 0,9 | | | on request | | 07110-30810 | D | polyacetal | M8 | 11,2 | 5,5 | 4 | 1,5 | | | on request | | 07110-30812 | D | polyacetal | M8 | 13,2 | 5,5 | 4 | 1,5 | | | on request | | 07110-30816 | D | polyacetal | M8 | 17,2 | 5,5 | 4 | 1,5 | | | on request | | 07110-30820 | D | polyacetal | M8 | 21,2 | 5,5 | 4 | 1,5 | | | on request | | 07110-30825 | D | polyacetal | M8 | 26,2 | 5,5 | 4 | 1,5 | | | on request | | 07110-30830 | D | polyacetal | M8 | 31,2 | 5,5 | 4 | 1,5 | | | on request | | 07110-31012 | D | polyacetal | M10 | 13,7 | 7 | 5 | 2 | | | on request | | 07110-31016 | D | polyacetal | M10 | 17,7 | 7 | 5 | 2 | | | on request | | 07110-31020 | D | polyacetal | M10 | 21,7 | 7 | 5 | 2 | | | on request | | 07110-31025 | D | polyacetal | M10 | 26,7 | 7 | 5 | 2 | | | on request | | 07110-31035 | D | polyacetal | M10 | 36,7 | 7 | 5 | 2 | | | on request | | 07110-31216 | D | polyacetal | M12 | 18 | 8,5 | 6 | 3 | | | on request | | 07110-31220 | D | polyacetal | M12 | 22 | 8,5 | 6 | 3 | | | on request | | 07110-31230 | D | polyacetal | M12 | 32 | 8,5 | 6 | 3 | | | on request | | 07110-31240 | D | polyacetal | M12 | 42 | 8,5 | 6 | 3 | | | on request | |
Other items in this category |
|
|