norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw, high-carbon steel, grade 10.9
Ball, ball-bearing steel.
Version:Screw black.
Ball hardened, bright.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with with a flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been designed especially to be glued in. This allows mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
The ball has a rotation lock.
Drawing reference:
Form BV: flattened ball non-rotating
Form FV: flattened ball diamond grip non-rotating
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07110 Ball-end thrust screws without head with flattened ball and rotation lock 144 kB

Drawings

Ball-end thrust screws without head with flattened ball and rotation lock

Item selection/filter

Overview of items (compressed)
Order No.FormD1D3L2Ball ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07110-50612BVM6312,1436 6.82 €
07110-50616BVM6316,1436 6.88 €
07110-50620BVM6320,1436 7.00 €
07110-50625BVM6325,1436 7.08 €
07110-50816BVM84,116,35,549 7.79 €
07110-50820BVM84,120,35,549 8.21 €
07110-50825BVM84,125,35,549 8.21 €
07110-50830BVM84,130,35,549 8.26 €
07110-51020BVM105,620,37512 8.71 €
07110-51025BVM105,625,37512 9.02 €
07110-51035BVM105,635,37512 9.12 €
07110-51040BVM105,640,27512 9.26 €
07110-51220BVM12720,28,5618 10.12 €
07110-51230BVM12730,28,5618 10.68 €
07110-51240BVM12740,28,5618 10.78 €
07110-51250BVM127508,5618 10.94 €
07110-51635BVM1610,73512836 13.59 €
07110-51650BVM1610,75012836 13.92 €
07110-52030BVM2013,530151060 19.99 €
07110-52040BVM2013,540151060 20.07 €
07110-52050BVM2013,550151060 20.38 €
07110-52060BVM2013,560151060 20.45 €
07110-52435BVM2415,835181280 26.02 €
07110-52450BVM2415,850181280 26.55 €
07110-52480BVM2415,880181280 28.18 €
07110-60816FVM84,116,35,549 14.28 €
07110-60820FVM84,120,35,549 14.28 €
07110-60825FVM84,125,35,549 14.35 €
07110-60830FVM84,130,35,549 14.41 €
07110-61020FVM105,620,37512 18.10 €
07110-61025FVM105,625,37512 18.91 €
07110-61035FVM105,635,37512 19.04 €
07110-61040FVM105,640,27512 19.39 €
07110-61220FVM12720,28,5618 19.68 €
07110-61230FVM12730,28,5618 20.64 €
07110-61240FVM12740,28,5618 20.80 €
07110-61250FVM127508,5618 21.17 €
07110-61635FVM1610,73512836 23.74 €
07110-61650FVM1610,75012836 24.04 €
07110-62030FVM2013,530151060 27.91 €
07110-62040FVM2013,540151060 28.49 €
07110-62050FVM2013,550151060 28.69 €
07110-62060FVM2013,560151060 29.21 €
07110-62435FVM2415,835181280 33.36 €
07110-62450FVM2415,850181280 34.27 €
07110-62480FVM2415,880181280 36.28 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83