norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw carbon steel, grade 10.9
Ball, ball-bearing steel or POM.
LONG-LOK thread lock nylon.
Version:Screw black.
Ball hardened, bright.
Note:Ball-end thrust screws with full ball are used when a clean, polished contact surface is required.Drawing reference:
Form A: steel ball
Form D: POM ball

L4 = approx. 2x pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07105 Ball-end thrust screws without head with full ball, LONG-LOK secured 167 kB
 Spring plungers with LONG-LOK thread lock 1,5 MB

Drawings

Ball-end thrust screws without head with full ball, LONG-LOK secured

Overview of items (compressed)

Item selection/filter
Order No.
Form A
Order No.
Form D
D1

L1L3Ball ØSWLoad rating
max. kN
(static load only)
Filter
07105-104607105-3046M462,52,523,5/0,3
07105-1041007105-30410M4103,5/2,5/23,5/0,3
07105-1041607105-30416M41652,523,5/0,3
07105-105807105-3058M583,532,54,5/0,5
07105-1051207105-30512M512532,54,5/0,5
07105-1052007105-30520M520632,54,5/0,5
07105-1061007105-30610M610,83,5439/0,9
07105-1061607105-30616M616,87439/0,9
07105-1062007105-30620M620,87439/0,9
07105-1062507105-30625M625,87439/0,9
07105-10650-M650,87439
07105-10660-M660,87439
07105-1081007105-30810M811,23,55,5410/1,5
07105-1081207105-30812M813,255,5410/1,5
07105-1082007105-30820M821,285,5415/1,5
07105-1082507105-30825M826,285,5415/1,5
07105-1083007105-30830M831,285,5415/1,5
07105-10850-M851,285,5415
07105-10860-M861,285,5415
07105-10880-M881,285,5415
07105-1101207105-31012M1013,757520/2
07105-1101607105-31016M1017,797520/2
07105-1102007105-31020M1021,797520/2
07105-1102507105-31025M1026,797520/2
07105-1103507105-31035M1036,797520/2
07105-1121607105-31216M121888,5630/3
07105-1122007105-31220M1222108,5630/3
07105-1123007105-31230M1232108,5630/3
07105-1124007105-31240M1242108,5630/3
07105-11620-M1623,31012860
07105-11625-M1628,31412860
07105-11635-M1638,31412860
07105-11650-M1653,31412860
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83