|
|
07101_BBall-end thrust screws with head stainless steel Form B, with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steelVersion:Bright.Note:Surfaces which are not plane and parallel can be firmly clamped or supported with form B with flattened ball because the movable ball can adapt itself up to 9°.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
07101-20410 | B | M4 | 1,4 | 7 | 9,7 | 2,1 | 4 | 2,5 | 3 | 3,5 | | | on request | | 07101-20416 | B | M4 | 1,4 | 7 | 15,7 | 2,1 | 4 | 2,5 | 3 | 3,5 | | | on request | | 07101-20420 | B | M4 | 1,4 | 7 | 19,7 | 2,1 | 4 | 2,5 | 3 | 3,5 | | | on request | | 07101-20512 | B | M5 | 2 | 8,5 | 11,7 | 2,4 | 5 | 3 | 4 | 4,5 | | | on request | | 07101-20516 | B | M5 | 2 | 8,5 | 15,7 | 2,4 | 5 | 3 | 4 | 4,5 | | | on request | | 07101-20520 | B | M5 | 2 | 8,5 | 19,7 | 2,4 | 5 | 3 | 4 | 4,5 | | | on request | | 07101-20620 | B | M6 | 3,2 | 10 | 20 | 3 | 6 | 4 | 5 | 9 | | | on request | | 07101-20630 | B | M6 | 3,2 | 10 | 30 | 3 | 6 | 4 | 5 | 9 | | | on request | | 07101-20640 | B | M6 | 3,2 | 10 | 40 | 16 | 6 | 4 | 5 | 9 | | | on request | | 07101-20820 | B | M8 | 4,5 | 13 | 20 | 3,5 | 8 | 5,5 | 6 | 15 | | | on request | | 07101-20835 | B | M8 | 4,5 | 13 | 35 | 3,5 | 8 | 5,5 | 6 | 15 | | | on request | | 07101-20850 | B | M8 | 4,5 | 13 | 50 | 22 | 8 | 5,5 | 6 | 15 | | | on request | | 07101-21025 | B | M10 | 6 | 16 | 25 | 4,5 | 10 | 7 | 8 | 20 | | | on request | | 07101-21040 | B | M10 | 6 | 16 | 40 | 4,5 | 10 | 7 | 8 | 20 | | | on request | | 07101-21060 | B | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 20 | | | on request | | 07101-21230 | B | M12 | 7,2 | 18 | 30 | 5 | 12 | 8,5 | 10 | 30 | | | on request | | 07101-21250 | B | M12 | 7,2 | 18 | 50 | 5 | 12 | 8,5 | 10 | 30 | | | on request | | 07101-21280 | B | M12 | 7,2 | 18 | 80 | 44 | 12 | 8,5 | 10 | 30 | | | on request | | 07101-21640 | B | M16 | 10,7 | 24 | 40 | 6 | 16 | 12 | 14 | 60 | | | on request | | 07101-21660 | B | M16 | 10,7 | 24 | 60 | 6 | 16 | 12 | 14 | 60 | | | on request | | 07101-21680 | B | M16 | 10,7 | 24 | 80 | 36 | 16 | 12 | 14 | 60 | | | on request | |
Other items in this category |
|
|