norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, aluminium with plastic grip legs
06932

Pull handles, aluminium with plastic grip legs

go back

Item description/product images

DescriptionMaterial:Grip aluminium.
Legs and cap PA 6.
Screw and flange nut steel.
Version:Grip natural colour or black anodised.
Screw and flange nut electro zinc-plated.
Note:- 19"
- Closed design
- Simple assembly
- The cap is tapped on using a plastic hammer
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06932 Pull handles, aluminium with plastic grip legs 126 kB

Drawings

Pull handles, aluminium with plastic grip legs

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06932-055201black5512,5M54075,51000 on request
06932-088201black8812,5M540108,51000 on request
06932-100201black10012,5M540120,51000 on request
06932-120201black12012,5M540140,51000 on request
06932-180201black18012,5M540200,51000 on request
06932-235201black23512,5M540255,51000 on request
06932-055203natural5512,5M54075,51000 on request
06932-088203natural8812,5M540108,51000 on request
06932-100203natural10012,5M540120,51000 on request
06932-120203natural12012,5M540140,51000 on request
06932-180203natural18012,5M540200,51000 on request
06932-235203natural23512,5M540255,51000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83