norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip aluminium.
Legs and cap PA 6.
Tapped bush steel.
Version:Grip natural colour or black anodised.
Tapped bush electro zinc-plated.
Note:- 19"
- Closed design
- Simple assembly
- The cap is tapped on using a plastic hammer
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06933 Pull handles 100 kB

Drawings

Pull handles

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06933-055101black5512,5M54075,51000 4.63 €
06933-088101black8812,5M540108,51000 4.76 €
06933-100101black10012,5M540120,51000 4.81 €
06933-120101black12012,5M540140,51000 4.88 €
06933-180101black18012,5M540200,51000 5.08 €
06933-235101black23512,5M540255,51000 5.27 €
06933-055103natural5512,5M54075,51000 4.63 €
06933-088103natural8812,5M540108,51000 4.76 €
06933-100103natural10012,5M540120,51000 4.81 €
06933-120103natural12012,5M540140,51000 4.88 €
06933-180103natural18012,5M540200,51000 5.08 €
06933-235103natural23512,5M540255,51000 5.27 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83