norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Recessed handles, aluminium, fastened using 2 countersunk screws
06960_B

Recessed handles, aluminium, fastened using 2 countersunk screws

go back

Item description/product images

DescriptionMaterial:Tray handle in aluminium profile, end caps polyamide;
form B: mounting by 2 countersunk screws, steel
Version:Handle glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note:The Tray Handles form B can be mounted from outside with 2 countersunk screws.

Two cross-slots offset by 90° for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now, depending on which type is being used, push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06960_B Recessed handles, aluminium, fastened using 2 countersunk screws 148 kB

Drawings

Recessed handles, aluminium, fastened using 2 countersunk screws

Overview of items (compressed)

Item selection/filter
Order No.
black
Order No.
natural
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
Filter
06960-1002106960-10023Bscrew on9010011519,5104 x 73500
06960-1182106960-11823Bscrew on9011813319,5122 x 73500
06960-1672106960-16723Bscrew on9016718219,5171 x 73500
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83