norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Grip aluminium profile.
End caps polyamide.
Form A: rubber profile for mounting.
Form B: 2 steel countersunk screws for mounting.
Version:Handle glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note:The Form A handles can be mounted without screws by material thicknesses of 1 - 2.5 mm. Two rubber profiles ensure an absolutely firm hold.
The Form B handles can be mounted from the front with 2 countersunk screws.

Two cross-slots offset by 90° for M4 screws allow an earthing cable to be connected and can serve as mounting aids for additional parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now, depending on which type is being used, push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06960 Recessed handles, aluminium 169 kB

Drawings (total overview)

Recessed handles, aluminium

Recessed handles, aluminium, mounted via rubber profile

More information

Drawings

Recessed handles, aluminium, mounted via rubber profile

Overview of items (compressed)

Item selection/filter
Order No.
black
Order No.
natural
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
Filter
06960-1001106960-10013Aplug-in9010011519,5104 x 73500
06960-1181106960-11813Aplug-in9011813319,5122 x 73500
06960-1671106960-16713Aplug-in9016718219,5171 x 73500

Recessed handles, aluminium, fastened using 2 countersunk screws

More information

Drawings

Recessed handles, aluminium, fastened using 2 countersunk screws

Overview of items (compressed)

Item selection/filter
Order No.
black
Order No.
natural
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
Filter
06960-1002106960-10023Bscrew on9010011519,5104 x 73500
06960-1182106960-11823Bscrew on9011813319,5122 x 73500
06960-1672106960-16723Bscrew on9016718219,5171 x 73500
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83