norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, plastic, fastened from one side
06959

Pull handles, plastic, fastened from one side

go back

Item description/product images

DescriptionMaterial:Glass-bead reinforced thermoplastic.
Fastening material 1.4301.
Version:Matt black with fine texture.Note:These open-ended handles can be mounted right or left. They are form stable and have a high load rating.
Fastening bolts, nuts and washers are supplied as is a locking plate to prevent twisting.
Assembly:From the front.Drawing reference:
1) locking plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06959 Pull handles, plastic, fastened from one side 168 kB

Drawings

Pull handles, plastic, fastened from one side

Item selection/filter

Order No.

ABDD1HLL1TLoad
capacity
N
CADAcc.PriceOrder
06959-128051730M5x4520481281833800 on request
06959-156062036M6x55245815622401000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83