norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ledge handles, aluminium, mounted from the rear
06952_A

Ledge handles, aluminium, mounted from the rear

go back

Item description/product images

DescriptionVersion:Matt-gloss anodised.Note:These ledge handles are available with M6 internal thread or with through hole for M5 countersunk screws for front mounting.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06952_A Ledge handles, aluminium, mounted from the rear 119 kB

Drawings

Ledge handles, aluminium, mounted from the rear

Item selection/filter

Order No.

FormMain
colour
ADHLTLoad
capacity
N
CADAcc.PriceOrder
06952-086061Ablack anodised86M65910650500 on request
06952-100061Ablack anodised100M65912050500 on request
06952-120061Ablack anodised120M65914050500 on request
06952-086063Anatural anodised86M65910650500 on request
06952-100063Anatural anodised100M65912050500 on request
06952-120063Anatural anodised120M65914050500 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83