norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles Bighand, aluminium with plastic grip legs
06948-01

Tubular handles Bighand, aluminium with plastic grip legs

go back

Item description/product images

DescriptionProduct description:The newly designed Bighand tubular handle with its ergonomic oval shape and selected tube size provides a secure and comfortable grip. Its timeless elegant design makes it attractive and the variable colour scheme means it can be optimally adapted to its surroundings.Material:Oval tube aluminium.
End piece thermoplastic polyamide.
End cap thermoplastic polyamide.
Adapter bush stainless steel.
Version:Oval tube black grey powder-coated (glossy), black anodised (matt) or natural tone anodised (matt).
End piece black grey RAL 7021.
End cap black grey RAL7021, pure orange RAL 2004, rape yellow RAL 1021, traffic red RAL 3020, signal green RAL 6032 or traffic blue RAL 5017.
Note for ordering:Δ Enter the required colour code here.Note:Fastening materials are not supplied.
Cap screws with thread lock are recommended for a secure and permanent hold.
Temperature range:Permanent temperature max. 100 °C.
Short time use up to 180 °C.
Assembly:The end pieces are designed so that the tubular handle can be fastened either from the front or rear. DIN M8 cap screws or hex head screws are provided for this purpose. After mounting, the end caps can be pressed in by hand. Slots are provided on both sides of the end caps so that they can be removed with a screwdriver without damaging them. On request:Special lengths “A”.Accessory:07160 Socket head screws DIN 912 / DIN EN ISO 4762 with thread lock
07160 Socket head screws DIN 912 / DIN EN ISO 4762
07171 Hex head screws DIN 933 / DIN-EN-ISO 4017
07210 Hex nuts DIN 934 / DIN EN ISO 4032 / DIN EN 24032
07300 Washers DIN 125 / DIN EN ISO 7089 Form A
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06948-01 Tubular handles Bighand, aluminium with plastic grip legs 531 kB

Drawings

Tubular handles Bighand, aluminium with plastic grip legs

Item selection/filter

Order No.Colour
Oval grip
Surface finish
body
Colour
Cover
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06948-01-1801black greypowder-coatedblack grey RAL 702118039,2875,5213,41000 on request
06948-01-2001black greypowder-coatedblack grey RAL 702120039,2875,5233,41000 on request
06948-01-2501black greypowder-coatedblack grey RAL 702125039,2875,5283,41000 on request
06948-01-3001black greypowder-coatedblack grey RAL 702130039,2875,5333,41000 on request
06948-01-3501black greypowder-coatedblack grey RAL 702135039,2875,5383,41000 on request
06948-01-4001black greypowder-coatedblack grey RAL 702140039,2875,5433,41000 on request
06948-01-5001black greypowder-coatedblack grey RAL 702150039,2875,5533,41000 on request
06948-01-6001black greypowder-coatedblack grey RAL 702160039,2875,5633,41000 on request
06948-01-1802black greypowder-coatedorange RAL 200418039,2875,5213,41000 on request
06948-01-2002black greypowder-coatedorange RAL 200420039,2875,5233,41000 on request
06948-01-2502black greypowder-coatedorange RAL 200425039,2875,5283,41000 on request
06948-01-3002black greypowder-coatedorange RAL 200430039,2875,5333,41000 on request
06948-01-3502black greypowder-coatedorange RAL 200435039,2875,5383,41000 on request
06948-01-4002black greypowder-coatedorange RAL 200440039,2875,5433,41000 on request
06948-01-5002black greypowder-coatedorange RAL 200450039,2875,5533,41000 on request
06948-01-6002black greypowder-coatedorange RAL 200460039,2875,5633,41000 on request
06948-01-18016black greypowder-coatedcolza yellow RAL 102118039,2875,5213,41000 on request
06948-01-20016black greypowder-coatedcolza yellow RAL 102120039,2875,5233,41000 on request
06948-01-25016black greypowder-coatedcolza yellow RAL 102125039,2875,5283,41000 on request
06948-01-30016black greypowder-coatedcolza yellow RAL 102130039,2875,5333,41000 on request
06948-01-35016black greypowder-coatedcolza yellow RAL 102135039,2875,5383,41000 on request
06948-01-40016black greypowder-coatedcolza yellow RAL 102140039,2875,5433,41000 on request
06948-01-50016black greypowder-coatedcolza yellow RAL 102150039,2875,5533,41000 on request
06948-01-60016black greypowder-coatedcolza yellow RAL 102160039,2875,5633,41000 on request
06948-01-18084black greypowder-coatedtraffic red RAL 302018039,2875,5213,41000 on request
06948-01-20084black greypowder-coatedtraffic red RAL 302020039,2875,5233,41000 on request
06948-01-25084black greypowder-coatedtraffic red RAL 302025039,2875,5283,41000 on request
06948-01-30084black greypowder-coatedtraffic red RAL 302030039,2875,5333,41000 on request
06948-01-35084black greypowder-coatedtraffic red RAL 302035039,2875,5383,41000 on request
06948-01-40084black greypowder-coatedtraffic red RAL 302040039,2875,5433,41000 on request
06948-01-50084black greypowder-coatedtraffic red RAL 302050039,2875,5533,41000 on request
06948-01-60084black greypowder-coatedtraffic red RAL 302060039,2875,5633,41000 on request
06948-01-18086black greypowder-coatedsignal green RAL603218039,2875,5213,41000 on request
06948-01-20086black greypowder-coatedsignal green RAL603220039,2875,5233,41000 on request
06948-01-25086black greypowder-coatedsignal green RAL603225039,2875,5283,41000 on request
06948-01-30086black greypowder-coatedsignal green RAL603230039,2875,5333,41000 on request
06948-01-35086black greypowder-coatedsignal green RAL603235039,2875,5383,41000 on request
06948-01-40086black greypowder-coatedsignal green RAL603240039,2875,5433,41000 on request
06948-01-50086black greypowder-coatedsignal green RAL603250039,2875,5533,41000 on request
06948-01-60086black greypowder-coatedsignal green RAL603260039,2875,5633,41000 on request
06948-01-18087black greypowder-coatedblue RAL501718039,2875,5213,41000 on request
06948-01-20087black greypowder-coatedblue RAL501720039,2875,5233,41000 on request
06948-01-25087black greypowder-coatedblue RAL501725039,2875,5283,41000 on request
06948-01-30087black greypowder-coatedblue RAL501730039,2875,5333,41000 on request
06948-01-35087black greypowder-coatedblue RAL501735039,2875,5383,41000 on request
06948-01-40087black greypowder-coatedblue RAL501740039,2875,5433,41000 on request
06948-01-50087black greypowder-coatedblue RAL501750039,2875,5533,41000 on request
06948-01-60087black greypowder-coatedblue RAL501760039,2875,5633,41000 on request
06948-01-180011blackanodisedblack grey RAL 702118039,2875,5213,41000 on request
06948-01-200011blackanodisedblack grey RAL 702120039,2875,5233,41000 on request
06948-01-250011blackanodisedblack grey RAL 702125039,2875,5283,41000 on request
06948-01-300011blackanodisedblack grey RAL 702130039,2875,5333,41000 on request
06948-01-350011blackanodisedblack grey RAL 702135039,2875,5383,41000 on request
06948-01-400011blackanodisedblack grey RAL 702140039,2875,5433,41000 on request
06948-01-500011blackanodisedblack grey RAL 702150039,2875,5533,41000 on request
06948-01-600011blackanodisedblack grey RAL 702160039,2875,5633,41000 on request
06948-01-180012blackanodisedorange RAL 200418039,2875,5213,41000 on request
06948-01-200012blackanodisedorange RAL 200420039,2875,5233,41000 on request
06948-01-250012blackanodisedorange RAL 200425039,2875,5283,41000 on request
06948-01-300012blackanodisedorange RAL 200430039,2875,5333,41000 on request
06948-01-350012blackanodisedorange RAL 200435039,2875,5383,41000 on request
06948-01-400012blackanodisedorange RAL 200440039,2875,5433,41000 on request
06948-01-500012blackanodisedorange RAL 200450039,2875,5533,41000 on request
06948-01-600012blackanodisedorange RAL 200460039,2875,5633,41000 on request
06948-01-1800116blackanodisedcolza yellow RAL 102118039,2875,5213,41000 on request
06948-01-2000116blackanodisedcolza yellow RAL 102120039,2875,5233,41000 on request
06948-01-2500116blackanodisedcolza yellow RAL 102125039,2875,5283,41000 on request
06948-01-3000116blackanodisedcolza yellow RAL 102130039,2875,5333,41000 on request
06948-01-3500116blackanodisedcolza yellow RAL 102135039,2875,5383,41000 on request
06948-01-4000116blackanodisedcolza yellow RAL 102140039,2875,5433,41000 on request
06948-01-5000116blackanodisedcolza yellow RAL 102150039,2875,5533,41000 on request
06948-01-6000116blackanodisedcolza yellow RAL 102160039,2875,5633,41000 on request
06948-01-1800184blackanodisedtraffic red RAL 302018039,2875,5213,41000 on request
06948-01-2000184blackanodisedtraffic red RAL 302020039,2875,5233,41000 on request
06948-01-2500184blackanodisedtraffic red RAL 302025039,2875,5283,41000 on request
06948-01-3000184blackanodisedtraffic red RAL 302030039,2875,5333,41000 on request
06948-01-3500184blackanodisedtraffic red RAL 302035039,2875,5383,41000 on request
06948-01-4000184blackanodisedtraffic red RAL 302040039,2875,5433,41000 on request
06948-01-5000184blackanodisedtraffic red RAL 302050039,2875,5533,41000 on request
06948-01-6000184blackanodisedtraffic red RAL 302060039,2875,5633,41000 on request
06948-01-1800186blackanodisedsignal green RAL603218039,2875,5213,41000 on request
06948-01-2000186blackanodisedsignal green RAL603220039,2875,5233,41000 on request
06948-01-2500186blackanodisedsignal green RAL603225039,2875,5283,41000 on request
06948-01-3000186blackanodisedsignal green RAL603230039,2875,5333,41000 on request
06948-01-3500186blackanodisedsignal green RAL603235039,2875,5383,41000 on request
06948-01-4000186blackanodisedsignal green RAL603240039,2875,5433,41000 on request
06948-01-5000186blackanodisedsignal green RAL603250039,2875,5533,41000 on request
06948-01-6000186blackanodisedsignal green RAL603260039,2875,5633,41000 on request
06948-01-1800187blackanodisedblue RAL501718039,2875,5213,41000 on request
06948-01-2000187blackanodisedblue RAL501720039,2875,5233,41000 on request
06948-01-2500187blackanodisedblue RAL501725039,2875,5283,41000 on request
06948-01-3000187blackanodisedblue RAL501730039,2875,5333,41000 on request
06948-01-3500187blackanodisedblue RAL501735039,2875,5383,41000 on request
06948-01-4000187blackanodisedblue RAL501740039,2875,5433,41000 on request
06948-01-5000187blackanodisedblue RAL501750039,2875,5533,41000 on request
06948-01-6000187blackanodisedblue RAL501760039,2875,5633,41000 on request
06948-01-180031naturalanodisedblack grey RAL 702118039,2875,5213,41000 on request
06948-01-200031naturalanodisedblack grey RAL 702120039,2875,5233,41000 on request
06948-01-250031naturalanodisedblack grey RAL 702125039,2875,5283,41000 on request
06948-01-300031naturalanodisedblack grey RAL 702130039,2875,5333,41000 on request
06948-01-350031naturalanodisedblack grey RAL 702135039,2875,5383,41000 on request
06948-01-400031naturalanodisedblack grey RAL 702140039,2875,5433,41000 on request
06948-01-500031naturalanodisedblack grey RAL 702150039,2875,5533,41000 on request
06948-01-600031naturalanodisedblack grey RAL 702160039,2875,5633,41000 on request
06948-01-180032naturalanodisedorange RAL 200418039,2875,5213,41000 on request
06948-01-200032naturalanodisedorange RAL 200420039,2875,5233,41000 on request
06948-01-250032naturalanodisedorange RAL 200425039,2875,5283,41000 on request
06948-01-300032naturalanodisedorange RAL 200430039,2875,5333,41000 on request
06948-01-350032naturalanodisedorange RAL 200435039,2875,5383,41000 on request
06948-01-400032naturalanodisedorange RAL 200440039,2875,5433,41000 on request
06948-01-500032naturalanodisedorange RAL 200450039,2875,5533,41000 on request
06948-01-600032naturalanodisedorange RAL 200460039,2875,5633,41000 on request
06948-01-1800316naturalanodisedcolza yellow RAL 102118039,2875,5213,41000 on request
06948-01-2000316naturalanodisedcolza yellow RAL 102120039,2875,5233,41000 on request
06948-01-2500316naturalanodisedcolza yellow RAL 102125039,2875,5283,41000 on request
06948-01-3000316naturalanodisedcolza yellow RAL 102130039,2875,5333,41000 on request
06948-01-3500316naturalanodisedcolza yellow RAL 102135039,2875,5383,41000 on request
06948-01-4000316naturalanodisedcolza yellow RAL 102140039,2875,5433,41000 on request
06948-01-5000316naturalanodisedcolza yellow RAL 102150039,2875,5533,41000 on request
06948-01-6000316naturalanodisedcolza yellow RAL 102160039,2875,5633,41000 on request
06948-01-1800384naturalanodisedtraffic red RAL 302018039,2875,5213,41000 on request
06948-01-2000384naturalanodisedtraffic red RAL 302020039,2875,5233,41000 on request
06948-01-2500384naturalanodisedtraffic red RAL 302025039,2875,5283,41000 on request
06948-01-3000384naturalanodisedtraffic red RAL 302030039,2875,5333,41000 on request
06948-01-3500384naturalanodisedtraffic red RAL 302035039,2875,5383,41000 on request
06948-01-4000384naturalanodisedtraffic red RAL 302040039,2875,5433,41000 on request
06948-01-5000384naturalanodisedtraffic red RAL 302050039,2875,5533,41000 on request
06948-01-6000384naturalanodisedtraffic red RAL 302060039,2875,5633,41000 on request
06948-01-1800386naturalanodisedsignal green RAL603218039,2875,5213,41000 on request
06948-01-2000386naturalanodisedsignal green RAL603220039,2875,5233,41000 on request
06948-01-2500386naturalanodisedsignal green RAL603225039,2875,5283,41000 on request
06948-01-3000386naturalanodisedsignal green RAL603230039,2875,5333,41000 on request
06948-01-3500386naturalanodisedsignal green RAL603235039,2875,5383,41000 on request
06948-01-4000386naturalanodisedsignal green RAL603240039,2875,5433,41000 on request
06948-01-5000386naturalanodisedsignal green RAL603250039,2875,5533,41000 on request
06948-01-6000386naturalanodisedsignal green RAL603260039,2875,5633,41000 on request
06948-01-1800387naturalanodisedblue RAL501718039,2875,5213,41000 on request
06948-01-2000387naturalanodisedblue RAL501720039,2875,5233,41000 on request
06948-01-2500387naturalanodisedblue RAL501725039,2875,5283,41000 on request
06948-01-3000387naturalanodisedblue RAL501730039,2875,5333,41000 on request
06948-01-3500387naturalanodisedblue RAL501735039,2875,5383,41000 on request
06948-01-4000387naturalanodisedblue RAL501740039,2875,5433,41000 on request
06948-01-5000387naturalanodisedblue RAL501750039,2875,5533,41000 on request
06948-01-6000387naturalanodisedblue RAL501760039,2875,5633,41000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83