norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Legs and grip aluminium EN AW-6060.
Connecting pins stainless steel.
Version:Legs and grip finely ground, anodised black or natural tone.Note:The solid construction permits this handle series to also be used as edge protectors.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06944 Pull handles, square aluminium 126 kB

Drawings

Pull handles, square aluminium

Item selection/filter

Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06944-250081black anodised25038M8552741000 on request
06944-300081black anodised30038M8553241000 on request
06944-400081black anodised40038M8554241000 on request
06944-500081black anodised50038M8555241000 on request
06944-600081black anodised60038M8556241000 on request
06944-250083natural anodised25038M8552741000 on request
06944-300083natural anodised30038M8553241000 on request
06944-400083natural anodised40038M8554241000 on request
06944-500083natural anodised50038M8555241000 on request
06944-600083natural anodised60038M8556241000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83