norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, stainless steel with investment cast grip legs
06943

Tubular handles, stainless steel with investment cast grip legs

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Grip and fasteners 1.4301 stainless steel.
Legs investment cast 1.4581 stainless steel.

Version:Grip finely ground or with ribbed black plastic sleeve.
Legs abrasive cleaned and matt-gloss electropolished.
Note:Cap screws with nuts and washers are supplied for Form A handles.
Hexagon head screws and washers are supplied for Form B handles.
Assembly:Form A from the front.
Form B from the rear.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06943 Tubular handles, stainless steel with investment cast grip legs 151 kB

Drawings (total overview)

Tubular handles, stainless steel with investment cast grip legs

Tubular handles, stainless steel with investment cast grip legs, mounted from the front or rear

More information

Drawings

Tubular handles, stainless steel with investment cast grip legs, mounted from the front or rear

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06943-200081Aground20026M8x35602261000 on request
06943-300081Aground30026M8x35603261000 on request
06943-400081Aground40026M8x35604261000 on request
06943-200082Ablack plastic ribbed20026M8x35602261000 on request
06943-300082Ablack plastic ribbed30026M8x35603261000 on request
06943-400082Ablack plastic ribbed40026M8x35604261000 on request

Tubular handles, stainless steel with investment cast grip legs, mounted from the rear

More information

Drawings

Tubular handles, stainless steel with investment cast grip legs, mounted from the rear

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06943-200083Bground20026M8x20602261000 on request
06943-300083Bground30026M8x20603261000 on request
06943-400083Bground40026M8x20604261000 on request
06943-200084Bblack plastic ribbed20026M8x20602261000 on request
06943-300084Bblack plastic ribbed30026M8x20603261000 on request
06943-400084Bblack plastic ribbed40026M8x20604261000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83