norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, stainless steel with aluminium tube holders
06941

Tubular handles, stainless steel with aluminium tube holders

go back

Item description/product images

DescriptionMaterial:

Grip stainless steel 1.4301.
Legs die-cast aluminium.
End caps glass-bead reinforced plastic.
Screws and locking pins steel.

Version:Grip finely ground.
Legs black powder-coated.
End cap black.
Screws and pins trivalent passivated.
Note:Heavy duty tubular pull handles for machine and plant construction. Easy mounting from the front. Adjustable leg spacing by the same grip length.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06941 Tubular handles, stainless steel with aluminium tube holders 154 kB

Drawings

Tubular handles, stainless steel with aluminium tube holders

Item selection/filter

Order No.

AA1BEHLLoad
capacity
N
CADAcc.PriceOrder
06941-060010138038040851006401000 on request
06941-070010148048040851007401000 on request
06941-0800101500500401251008401000 on request
06941-0900101600600401251009401000 on request
06941-10001017007004012510010401000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83