norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium with plastic grip legs, slanted both sides
06937

Tubular handles, aluminium with plastic grip legs, slanted both...

go back

Item description/product images

DescriptionMaterial:Legs black glass-bead reinforced thermoplastic.
Grip aluminium EN AW-6060.
Version:Grip, ground and natural colour anodised
Grip with serrated plastic sheath, black
Note:The legs have 4 webs in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating. Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06937 Tubular handles, aluminium with plastic grip legs, slanted both sides 146 kB

Drawings

Tubular handles, aluminium with plastic grip legs, slanted both sides

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Surface finish
body
ABB1DHLLoad
capacity
N
CADAcc.PriceOrder
06937-1801aluminiumground and anodized1803020X2M8x3055,52101000 on request
06937-2001aluminiumground and anodized2003020X2M8x3055,52301000 on request
06937-2501aluminiumground and anodized2503020X2M8x3055,52801000 on request
06937-3001aluminiumground and anodized3003020X2M8x3055,53301000 on request
06937-3501aluminiumground and anodized3503020X2M8x3055,53801000 on request
06937-4001aluminiumground and anodized4003020X2M8x3055,54301000 on request
06937-5001aluminiumground and anodized5003020X2M8x3055,55301000 on request
06937-6001aluminiumground and anodized6003020X2M8x3055,56301000 on request
06937-1802aluminiumserrated plastic sleeve1803020X2M8x3055,52101000 on request
06937-2002aluminiumserrated plastic sleeve2003020X2M8x3055,52301000 on request
06937-2502aluminiumserrated plastic sleeve2503020X2M8x3055,52801000 on request
06937-3002aluminiumserrated plastic sleeve3003020X2M8x3055,53301000 on request
06937-3502aluminiumserrated plastic sleeve3503020X2M8x3055,53801000 on request
06937-4002aluminiumserrated plastic sleeve4003020X2M8x3055,54301000 on request
06937-5002aluminiumserrated plastic sleeve5003020X2M8x3055,55301000 on request
06937-6002aluminiumserrated plastic sleeve6003020X2M8x3055,56301000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83