norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium, angled with plastic grip legs
06936

Tubular handles, aluminium, angled with plastic grip legs

go back

Item description/product images

DescriptionMaterial:Leg glass-bead reinforced thermoplastic.
Grip aluminium tube.
Version:Black thermoplastic.
Anodised aluminium.
Note:The legs are pinned to the aluminium tube. Black electro zinc-plated cap screws, nuts and washers are supplied.Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06936 Tubular handles, aluminium, angled with plastic grip legs 126 kB

Drawings

Tubular handles, aluminium, angled with plastic grip legs

Overview of items (compressed)

Item selection/filter
Order No.

Main
colour
ABB1DHLLoad
capacity
N
CADAcc.PriceOrder
06936-2001natural20011520M8x3055,5230800 on request
06936-2501natural25011520M8x3055,5280800 on request
06936-3001natural30011520M8x3055,5330800 on request
06936-3501natural35011520M8x3055,5380800 on request
06936-4001natural40011520M8x3055,5430800 on request
06936-2002black20011520M8x3055,5230800 on request
06936-2502black25011520M8x3055,5280800 on request
06936-3002black30011520M8x3055,5330800 on request
06936-3502black35011520M8x3055,5380800 on request
06936-4002black40011520M8x3055,5430800 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83