norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip aluminium.
Legs glass-bead reinforced polyamide.
Version:Grip matt-finished and natural tone or black anodised.
Legs fine structure semi-matt, black.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06932_B Pull handles, aluminium with plastic grip legs 127 kB

Drawings

Pull handles, aluminium with plastic grip legs

Item selection/filter

Order No.Form
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06932-055101Bblack5512M540751000 on request
06932-088101Bblack8812M5401081000 on request
06932-100101Bblack10012M5401201000 on request
06932-120101Bblack12012M5401401000 on request
06932-180101Bblack18012M5402001000 on request
06932-235101Bblack23512M5402551000 on request
06932-055103Bnatural5512M540751000 on request
06932-088103Bnatural8812M5401081000 on request
06932-100103Bnatural10012M5401201000 on request
06932-120103Bnatural12012M5401401000 on request
06932-180103Bnatural18012M5402001000 on request
06932-235103Bnatural23512M5402551000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83