norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, aluminium with plastic grip legs and ribbed grip
06932_A

Pull handles, aluminium with plastic grip legs and ribbed grip

go back

Item description/product images

DescriptionMaterial:Grip aluminium.
Legs glass-bead reinforced polyamide.
Version:Grip matt-finished and natural tone or black anodised.
Legs fine structure semi-matt, black.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06932_A Pull handles, aluminium with plastic grip legs and ribbed grip 136 kB

Drawings

Pull handles, aluminium with plastic grip legs and ribbed grip

Item selection/filter

Order No.Form
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06932-05501Ablack5512M540701000 on request
06932-08801Ablack8812M5401031000 on request
06932-10001Ablack10012M5401151000 on request
06932-12001Ablack12012M5401351000 on request
06932-18001Ablack18012M5401951000 on request
06932-23501Ablack23512M5402501000 on request
06932-05503Anatural5512M540701000 on request
06932-08803Anatural8812M5401031000 on request
06932-10003Anatural10012M5401151000 on request
06932-12003Anatural12012M5401351000 on request
06932-18003Anatural18012M5401951000 on request
06932-23503Anatural23512M5402501000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83