norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, round stainless steel with wide washers
06931

Pull handles, round stainless steel with wide washers

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Pull Handle and fasteners 1.4404 stainless steel.Version:Ground and satin brushed finish.Note:These stainless steel pull handles are ideal for all technical applications where highest load and high chemical or corrosive resistance is required.Assembly:From the rear.Drawing reference:
Form A
fastening from the front.
Form B
fastening from the rear.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06931 Pull handles, round stainless steel with wide washers 136 kB

Drawings (total overview)

Pull handles, round stainless steel with wide washers

Pull handles, round stainless steel with wide washers, fastened from the front

More information

Drawings

Pull handles, round stainless steel with wide washers, fastened from the front

Item selection/filter

Order No.

FormABB1DHLLoad
capacity
N
CADAcc.PriceOrder
06931-2001A2005020M8752501000 on request
06931-2501A2505020M8753001000 on request

Pull handles, round stainless steel with wide washers, fastened from the rear

More information

Drawings

Pull handles, round stainless steel with wide washers, fastened from the rear

Item selection/filter

Order No.

FormABB1DHLLoad
capacity
N
CADAcc.PriceOrder
06931-2002B2005020M8752501000 on request
06931-2502B2505020M8753001000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83