norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, round steel, high-gloss chromed
06930

Pull handles, round steel, high-gloss chromed

go back

Item description/product images

DescriptionMaterial:Steel.Version:Disc very finely ground.
Pull handle high-gloss chromed.
Note:These pull handles are used primarily on optical devices, laboratory installations, audio, video and hi-fi equipment, etc. The end washers are supplied loose.Assembly:From the rear.On request:Other surface finishes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06930 Pull handles, round steel, high-gloss chromed 146 kB

Drawings

Pull handles, round steel, high-gloss chromed

Item selection/filter

Order No.

ABDD1HLTLoad
capacity
N
CADAcc.PriceOrder
06930-03203328M35214061000 on request
06930-04203428M35255061000 on request
06930-05503558M35256361000 on request
06930-07603768M35258461000 on request
06930-08803888M35259661000 on request
06930-032043212,5M483344,581000 on request
06930-055045512,5M483367,581000 on request
06930-064046412,5M483376,581000 on request
06930-088048812,5M4833100,581000 on request
06930-096049612,5M4833108,581000 on request
06930-098049812,5M4833110,581000 on request
06930-1020410212,5M4833114,581000 on request
06930-1200412012,5M4833132,581000 on request
06930-1280412812,5M4833140,581000 on request
06930-1360413612,5M4833148,581000 on request
06930-055055515M5104170101000 on request
06930-088058815M51041103101000 on request
06930-1000510015M51041115101000 on request
06930-1020510215M51041117101000 on request
06930-1150511515M51041130101000 on request
06930-1200512015M51041135101000 on request
06930-1360513615M51041151101000 on request
06930-1800518015M51041195101000 on request
06930-2000520015M51041215101000 on request
06930-2350523515M51041250101000 on request
06930-2500525015M51041265101000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83