norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-finished, anodised black or natural tone.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06929 Pull handles, aluminium, narrow 115 kB

Drawings (total overview)

Pull handles, aluminium, narrow

Pull handles, aluminium, narrow with unchanged width

More information

Drawings

Pull handles, aluminium, narrow with unchanged width

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06929-12001Ablack12018M640132500 on request
06929-12003Anatural12018M640132500 on request

Pull handles, aluminium, narrow with modified width

More information

Drawings

Pull handles, aluminium, narrow with modified width

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06929-09001Bblack9012M52898300 on request
06929-09003Bnatural9012M52898300 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83