norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium with plastic grip legs
06927

Tubular handles, aluminium with plastic grip legs

go back

Item description/product images

DescriptionMaterial:Grip aluminium EN AW-6060.
Legs polyamide glass-bead reinforced.
Bushing brass.
Clamping sleeves stainless steel.
Version:Grip natural colour or black anodised.
Legs aluminium colour or black.
Note:Oval-profile handles for joining together. Version with plastic legs and aluminium oval grip.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06927 Tubular handles, aluminium with plastic grip legs 94,9 kB

Drawings

Tubular handles, aluminium with plastic grip legs

Item selection/filter

Order No.Main
colour
Component
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06927-1200081naturalaluminium tone20036M8652201000 on request
06927-1250081naturalaluminium tone25036M8652701000 on request
06927-1300081naturalaluminium tone30036M8653201000 on request
06927-1400081naturalaluminium tone40036M8654201000 on request
06927-1500081naturalaluminium tone50036M8655201000 on request
06927-1200082naturalblack20036M8652201000 on request
06927-1250082naturalblack25036M8652701000 on request
06927-1300082naturalblack30036M8653201000 on request
06927-1400082naturalblack40036M8654201000 on request
06927-1500082naturalblack50036M8655201000 on request
06927-1200083blackblack20036M8652201000 on request
06927-1250083blackblack25036M8652701000 on request
06927-1300083blackblack30036M8653201000 on request
06927-1400083blackblack40036M8654201000 on request
06927-1500083blackblack50036M8655201000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83