norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:Polished or blasted.Note for ordering:Order the fastening material and end washers separately.Accessory:End washers 06922-11.
Washers 07300.
Washers 07305.
Hex head bolts 07171.
Screws 07174.
Cap screws 07160.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06922-10 Stainless steel pull handles, round 434 kB

Drawings

Stainless steel pull handles, round

Item selection/filter

Order No.Surface finish
body
ABD

HTLLoad
capacity
N
CADAcc.PriceOrder
06922-10-032031smooth polished325M324637500 on request
06922-10-042031smooth polished425M324647500 on request
06922-10-055031smooth polished555M324660500 on request
06922-10-064031smooth polished645M324669500 on request
06922-10-076031smooth polished765M324681500 on request
06922-10-088031smooth polished885M324693500 on request
06922-10-032041smooth polished328M432840500 on request
06922-10-042041smooth polished428M432850500 on request
06922-10-055041smooth polished558M432863500 on request
06922-10-064041smooth polished648M432872500 on request
06922-10-076041smooth polished768M432884500 on request
06922-10-088041smooth polished888M432896500 on request
06922-10-096041smooth polished968M4328104500 on request
06922-10-098041smooth polished988M4328106500 on request
06922-10-100041smooth polished1008M4328108500 on request
06922-10-102041smooth polished1028M4328110500 on request
06922-10-120041smooth polished1208M4328128500 on request
06922-10-136041smooth polished1368M4328144500 on request
06922-10-055051smooth polished5510M54010651000 on request
06922-10-064051smooth polished6410M54010741000 on request
06922-10-076051smooth polished7610M54010861000 on request
06922-10-088051smooth polished8810M54010981000 on request
06922-10-096051smooth polished9610M540101061000 on request
06922-10-098051smooth polished9810M540101081000 on request
06922-10-100051smooth polished10010M540101101000 on request
06922-10-102051smooth polished10210M540101121000 on request
06922-10-120051smooth polished12010M540101301000 on request
06922-10-136051smooth polished13610M540101461000 on request
06922-10-140051smooth polished14010M540101501000 on request
06922-10-160051smooth polished16010M540101701000 on request
06922-10-180051smooth polished18010M540101901000 on request
06922-10-200051smooth polished20010M540102101000 on request
06922-10-235051smooth polished23510M540102451000 on request
06922-10-250051smooth polished25010M540102601000 on request
06922-10-300051smooth polished30010M540103101000 on request
06922-10-350051smooth polished35010M540103601000 on request
06922-10-120061smooth polished12012M642121321000 on request
06922-10-136061smooth polished13612M642121481000 on request
06922-10-140061smooth polished14012M642121521000 on request
06922-10-160061smooth polished16012M642121721000 on request
06922-10-180061smooth polished18012M642121921000 on request
06922-10-200061smooth polished20012M642122121000 on request
06922-10-235061smooth polished23512M642122471000 on request
06922-10-250061smooth polished25012M642122621000 on request
06922-10-300061smooth polished30012M642123121000 on request
06922-10-350061smooth polished35012M642123621000 on request
06922-10-140081smooth polished14016M858121561000 on request
06922-10-160081smooth polished16016M858121761000 on request
06922-10-180081smooth polished18016M858121961000 on request
06922-10-200081smooth polished20016M858122161000 on request
06922-10-235081smooth polished23516M858122511000 on request
06922-10-250081smooth polished25016M858122661000 on request
06922-10-300081smooth polished30016M858123161000 on request
06922-10-350081smooth polished35016M858123661000 on request
06922-10-032033matt blasted325M324637500 on request
06922-10-042033matt blasted425M324647500 on request
06922-10-055033matt blasted555M324660500 on request
06922-10-064033matt blasted645M324669500 on request
06922-10-076033matt blasted765M324681500 on request
06922-10-088033matt blasted885M324693500 on request
06922-10-032043matt blasted328M432840500 on request
06922-10-042043matt blasted428M432850500 on request
06922-10-055043matt blasted558M432863500 on request
06922-10-064043matt blasted648M432872500 on request
06922-10-076043matt blasted768M432884500 on request
06922-10-088043matt blasted888M432896500 on request
06922-10-096043matt blasted968M4328104500 on request
06922-10-098043matt blasted988M4328106500 on request
06922-10-100043matt blasted1008M4328108500 on request
06922-10-102043matt blasted1028M4328110500 on request
06922-10-120043matt blasted1208M4328128500 on request
06922-10-136043matt blasted1368M4328144500 on request
06922-10-055053matt blasted5510M54010651000 on request
06922-10-064053matt blasted6410M54010741000 on request
06922-10-076053matt blasted7610M54010861000 on request
06922-10-088053matt blasted8810M54010981000 on request
06922-10-096053matt blasted9610M540101061000 on request
06922-10-098053matt blasted9810M540101081000 on request
06922-10-100053matt blasted10010M540101101000 on request
06922-10-102053matt blasted10210M540101121000 on request
06922-10-120053matt blasted12010M540101301000 on request
06922-10-136053matt blasted13610M540101461000 on request
06922-10-140053matt blasted14010M540101501000 on request
06922-10-160053matt blasted16010M540101701000 on request
06922-10-180053matt blasted18010M540101901000 on request
06922-10-200053matt blasted20010M540102101000 on request
06922-10-235053matt blasted23510M540102451000 on request
06922-10-250053matt blasted25010M540102601000 on request
06922-10-300053matt blasted30010M540103101000 on request
06922-10-350053matt blasted35010M540103601000 on request
06922-10-120063matt blasted12012M642121321000 on request
06922-10-136063matt blasted13612M642121481000 on request
06922-10-140063matt blasted14012M642121521000 on request
06922-10-160063matt blasted16012M642121721000 on request
06922-10-180063matt blasted18012M642121921000 on request
06922-10-200063matt blasted20012M642122121000 on request
06922-10-235063matt blasted23512M642122471000 on request
06922-10-250063matt blasted25012M642122621000 on request
06922-10-300063matt blasted30012M642123121000 on request
06922-10-350063matt blasted35012M642123621000 on request
06922-10-140083matt blasted14016M858121561000 on request
06922-10-160083matt blasted16016M858121761000 on request
06922-10-180083matt blasted18016M858121961000 on request
06922-10-200083matt blasted20016M858122161000 on request
06922-10-235083matt blasted23516M858122511000 on request
06922-10-250083matt blasted25016M858122661000 on request
06922-10-300083matt blasted30016M858123161000 on request
06922-10-350083matt blasted35016M858123661000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83