norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, oval aluminium with outer hole
06920

Pull handles, oval aluminium with outer hole

go back

Item description/product images

DescriptionMaterial:Oval aluminium EN AW-6060Version:Black or ruby red RAL 3003, powder-coated.Assembly:From the front.Accessory:Use ISO 4762-M5/M6 cap screws for mounting the handles.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06920 Pull handles, oval aluminium with outer hole 117 kB

Drawings

Pull handles, oval aluminium with outer hole

Item selection/filter

Order No.Main
colour
ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
06920-11000105black10021135,55011313,61000 on request
06920-11120105black11221135,55012513,61000 on request
06920-11120106black11225176,655129111000 on request
06920-11200105black12021135,55013313,61000 on request
06920-11200106black12025176,655137111000 on request
06920-11280105black12821135,55014113,61000 on request
06920-11280106black12825176,655145111000 on request
06920-11600105black16021135,55017313,61000 on request
06920-11600106black16025176,655177111000 on request
06920-11800106black18025176,655197111000 on request
06920-11002705ruby red10021135,55011313,61000 on request
06920-11122705ruby red11221135,55012513,61000 on request
06920-11122706ruby red11225176,655129111000 on request
06920-11202705ruby red12021135,55013313,61000 on request
06920-11202706ruby red12025176,655137111000 on request
06920-11282705ruby red12821135,55014113,61000 on request
06920-11282706ruby red12825176,655145111000 on request
06920-11602705ruby red16021135,55017313,61000 on request
06920-11602706ruby red16025176,655177111000 on request
06920-11802706ruby red18025176,655197111000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83