norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Oval aluminium.Version:Surface matt-finished and natural colour or black anodised.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06918 Pull handles, oval aluminium 119 kB

Drawings

Pull handles, oval aluminium

Item selection/filter

Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06918-055051black5512M54063500 on request
06918-088051black8812M54096500 on request
06918-100051black10012M540108500 on request
06918-120051black12012M540128500 on request
06918-180051black18012M540188500 on request
06918-200051black20012M540208500 on request
06918-235051black23512M540243500 on request
06918-250051black25012M540258500 on request
06918-055053natural5512M54063500 on request
06918-088053natural8812M54096500 on request
06918-100053natural10012M540108500 on request
06918-120053natural12012M540128500 on request
06918-180053natural18012M540188500 on request
06918-200053natural20012M540208500 on request
06918-235053natural23512M540243500 on request
06918-250053natural25012M540258500 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83