norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The end washers are designed for round pull handles. The washer enlarges the screw-on surface, thus minimising the risk of breaking through with thin-walled sheets.Material:Aluminium.Version:Natural or black anodised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06917 End washer aluminium 127 kB

Drawings

End washer aluminium

Item selection/filter

Order No.Main
colour
D2

D3D4HH1for
screws
CADAcc.PriceOrder
06917-5natural8,14,212,512M4 on request
06917-3natural10,15,21512M5 on request
06917-7natural12,16,21712M6 on request
06917-4black8,14,212,512M4 on request
06917-1black10,15,21512M5 on request
06917-6black12,16,21712M6 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83