norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, plastic, slanted both sides
06916

Pull handles, plastic, slanted both sides

go back

Item description/product images

DescriptionMaterial:Glass bead reinforced thermoplastic.Version:Matt black with fine texture.Note:These handles are extremely flex-resistant and very user friendly. Fastening screws, nuts and washers are supplied. Stainless steel fasteners are supplied for wet areas.Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06916 Pull handles, plastic, slanted both sides 142 kB

Drawings

Pull handles, plastic, slanted both sides

Overview of items (compressed)

Item selection/filter
Order No.
-
Order No.
wet area
ABB1CDHLSTLoad
capacity
N
Filter
06916-10005106916-10005210019178,5M5X223512220131000
06916-12006106916-1200621202320,510,5M6X253914624151000
06916-14008106916-140082140272412M8X304517028161000
06916-16008106916-1600821603127,513,5M8X355219432201000
06916-18008106916-180082180353115,5M10X405821836201000
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83