norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, aluminium, slanted both sides
06915

Pull handles, aluminium, slanted both sides

go back

Item description/product images

DescriptionMaterial:EN AW-6060Version:Matt-finished and anodised or powder-coatedAssembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06915 Pull handles, aluminium, slanted both sides 125 kB

Drawings

Pull handles, aluminium, slanted both sides

Overview of items (compressed)

Item selection/filter
Order No.
natural
Order No.
black
Order No.
titanium
ABCDHLSTLoad
capacity
N
Filter
06915-12006106915-12006206915-1200631202210,5M63914624151000
06915-14008106915-14008206915-1400831402512M84517028161000
06915-16008106915-16008206915-1600831602813,5M85219432161000
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83