norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, stainless steel, slanted both sides
06914

Pull handles, stainless steel, slanted both sides

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Investment cast 1.4308 stainless steel.
Fasteners 1.4301 stainless steel.
Version:Abrasive cleaned and matt gloss electropolished.Assembly:Form A from the front.
Form B from the rear.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06914 Pull handles, stainless steel, slanted both sides 156 kB

Drawings (total overview)

Pull handles, stainless steel, slanted both sides

Pull handles, stainless steel, slanted both sides, mounting from front or rear

More information

Drawings

Pull handles, stainless steel, slanted both sides, mounting from front or rear

Item selection/filter

Order No.

FormABDHH1LSTLoad
capacity
N
CADAcc.PriceOrder
06914-140081A14025M8x30451217028151000 on request
06914-180101A18032M10x40581521836181000 on request

Pull handles, stainless steel, slanted both sides, mounting from the rear

More information

Drawings

Pull handles, stainless steel, slanted both sides, mounting from the rear

Item selection/filter

Order No.

FormABDHH1LSTLoad
capacity
N
CADAcc.PriceOrder
06914-140082B14025M8x18451217028151000 on request
06914-180102B18032M10x20581521836181000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83