norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:High quality anodised version, glass-bead blasted, semi-gloss finish.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06910 Pull handles, aluminium 121 kB

Drawings

Pull handles, aluminium

Item selection/filter

Order No.

Main
colour
ABDHH1LSTLoad
capacity
N
CADAcc.PriceOrder
06910-120061black anodised12022M6463114424121000 on request
06910-140081black anodised14025M8533616828151000 on request
06910-120063natural anodised12022M6463114424121000 on request
06910-140083natural anodised14025M8533616828151000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83