norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, plastic, narrow, slanted both sides, for countersunk screws
06904_B

Pull handles, plastic, narrow, slanted both sides, for...

go back

Item description/product images

DescriptionMaterial:Glass bead reinforced thermoplastic.Version:Black RAL 7021 or orange.Note:Dimension “A” applies after mounting. Before mounting it can be up to 2 mm smaller due to the release of the bending stress.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06904_B Pull handles, plastic, narrow, slanted both sides, for countersunk screws 104 kB

Drawings

Pull handles, plastic, narrow, slanted both sides, for countersunk screws

Item selection/filter

Order No.FormMain
colour
ABCDHLL1Load
capacity
N
CADAcc.PriceOrder
06904-2120061Bblack grey RAL 70211202686,642138961000 on request
06904-2140061Bblack grey RAL 70211402686,6421581161000 on request
06904-2160061Bblack grey RAL 70211602896,6451781361000 on request
06904-2120062Borange1202686,642138961000 on request
06904-2140062Borange1402686,6421581161000 on request
06904-2160062Borange1602896,6451781361000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83