norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Glass-bead reinforced thermoplastic PA (polyamide) or fiberglass reinforced PP (polypropylene).Version:Black greyNote:The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.Assembly:From the front or rear.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06903 Pull handles 162 kB

Drawings

Pull handles

Item selection/filter

Order No.

Main
material
ABCDHLL1SWTT1Load
capacity
N
CADAcc.PriceOrder
06903-109406polyamide942186,63610976101361000 1.92 €
06903-111708polyamide117261094113694131581500 2.22 €
06903-113208polyamide1322711944154112131681500 3.54 €
06903-115008polyamide1502711944172132131681500 3.57 €
06903-117908polyamide1792811950197156131781500 5.20 €
06903-209406polypropylene942186,6361097610136500 1.82 €
06903-211708polypropylene11726109411369413158800 2.12 €
06903-213208polypropylene132271194415411213168800 3.37 €
06903-215008polypropylene150271194417213213168800 3.57 €
06903-217908polypropylene179281195019715613178800 4.95 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
China
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83