norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:GJS 400Version:Vibratory ground or black powder-coated.
End faces machined.
Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06895 Pull handles, round cast iron 131 kB

Drawings

Pull handles, round cast iron

Item selection/filter

Order No.Main
colour
ABDD2HLRTLoad
capacity
N
CADAcc.PriceOrder
06895-10006bright10018M6124211820121000 on request
06895-11208bright11220M8144713222151000 on request
06895-12510bright12522M10165314724181000 on request
06895-14012bright14025M12185916526201000 on request
06895-100061black10018M6124211820121000 on request
06895-112081black11220M8144713222151000 on request
06895-125101black12522M10165314724181000 on request
06895-140121black14025M12185916526201000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83