norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note:The hub cover and the revolving cylinder grip are supplied unassembled.
To assemble, screw the grip into the tapped hole provided.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:07161 Cap screws with low head DIN 6912Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06500 Crank handleswith revolving grip 386 kB

Drawings (total overview)

Crank handleswith revolving grip
Crank handleswith revolving grip

Crank handles with cylindrical revolving grip, locating hole without slot

More information

Drawings

Crank handles with cylindrical revolving grip, locating hole without slot

Item selection/filter

Order No.

Version 1Version 2ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
06500-3108reamed holewithout transverse hole80248-85,849,128,513-10412,7 on request
06500-3110reamed holewithout transverse hole802410-85,849,128,513-10412,7 on request
06500-3210reamed holewithout transverse hole1002910-107,161,435,513-12915,7 on request
06500-3212reamed holewithout transverse hole1002912-107,161,435,513-12915,7 on request
06500-3312reamed holewithout transverse hole1253612-139,582,54418,5-16119,5 on request
06500-3314reamed holewithout transverse hole1253614-139,582,54418,5-16119,5 on request
06500-32126reamed holewith transverse bore1002912M6107,161,435,5137,512915,7 on request
06500-31086reamed holewith transverse bore80248M685,849,128,5137,510412,7 on request
06500-32106reamed holewith transverse bore1002910M6107,161,435,5137,512915,7 on request
06500-33146reamed holewith transverse bore1253614M6139,582,54418,57,516119,5 on request
06500-31106reamed holewith transverse bore802410M685,849,128,5137,510412,7 on request
06500-33126reamed holewith transverse bore1253612M6139,582,54418,57,516119,5 on request

Crank handles with cylindrical revolving grip, locating hole with slot

More information

Drawings

Crank handles with cylindrical revolving grip, locating hole with slot
Crank handles with cylindrical revolving grip, locating hole with slot

Item selection/filter

Order No.

Version 1Version 2AB3DD2D7HH1H2H3H4LL2TCADAcc.PriceOrder
06500-310802reamed hole with slotwithout transverse hole802248-85,849,128,513-10412,79 on request
06500-311003reamed hole with slotwithout transverse hole8032410-85,849,128,513-10412,711,4 on request
06500-321003reamed hole with slotwithout transverse hole10032910-107,161,435,513-12915,711,4 on request
06500-321204reamed hole with slotwithout transverse hole10042912-107,161,435,513-12915,713,8 on request
06500-331204reamed hole with slotwithout transverse hole12543612-139,582,54418,5-16119,513,8 on request
06500-331405reamed hole with slotwithout transverse hole12553614-139,582,54418,5-16119,516,3 on request
06500-3212046reamed hole with slotwith transverse bore10042912M6107,161,435,5137,512915,713,8 on request
06500-3312046reamed hole with slotwith transverse bore12543612M6139,582,54418,57,516119,513,8 on request
06500-3210036reamed hole with slotwith transverse bore10032910M6107,161,435,5137,512915,711,4 on request
06500-3110036reamed hole with slotwith transverse bore8032410M685,849,128,5137,510412,711,4 on request
06500-3108026reamed hole with slotwith transverse bore802248M685,849,128,5137,510412,79 on request
06500-3314056reamed hole with slotwith transverse bore12553614M6139,582,54418,57,516119,516,3 on request

Crank handles with cylindrical revolving grip, with square socket

More information

Drawings

Crank handles with cylindrical revolving grip, with square socket

Item selection/filter

Order No.

Version 1Version 2ADD7HH1H2H3H4LL2SWCADAcc.PriceOrder
06500-4108square socketwithout transverse hole8024-85,849,128,513-10412,78 on request
06500-4110square socketwithout transverse hole8024-85,849,128,513-10412,710 on request
06500-4210square socketwithout transverse hole10029-107,161,435,513-12915,710 on request
06500-4212square socketwithout transverse hole10029-107,161,435,513-12915,712 on request
06500-4312square socketwithout transverse hole12536-139,582,54418,5-16119,512 on request
06500-4314square socketwithout transverse hole12536-139,582,54418,5-16119,514 on request
06500-41086square socketwith transverse bore8024M685,849,128,5137,510412,78 on request
06500-41106square socketwith transverse bore8024M685,849,128,5137,510412,710 on request
06500-42106square socketwith transverse bore10029M6107,161,435,5137,512915,710 on request
06500-42126square socketwith transverse bore10029M6107,161,435,5137,512915,712 on request
06500-43126square socketwith transverse bore12536M6139,582,54418,57,516119,512 on request
06500-43146square socketwith transverse bore12536M6139,582,54418,57,516119,514 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83