norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note:The hub cover is supplied unassembled.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 socket head screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:07161 Cap screws with low head DIN 6912Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06500 Crank handleswith fold-away grip 396 kB

Drawings (total overview)

Crank handleswith fold-away grip
Crank handleswith fold-away grip

Crank handles with fold-away grip, without keyway

More information

Drawings

Crank handles with fold-away grip, without keyway

Item selection/filter

Order No.

Version 1Version 2ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
06500-1108reamed holewithout transverse hole80248-85,74928,513-10412,7 on request
06500-1110reamed holewithout transverse hole802410-85,74928,513-10412,7 on request
06500-1210reamed holewithout transverse hole1002910-105,24935,513-12915,7 on request
06500-1212reamed holewithout transverse hole1002912-105,259,535,513-12915,7 on request
06500-1312reamed holewithout transverse hole1253612-140834418,5-16119,5 on request
06500-1314reamed holewithout transverse hole1253614-140834418,5-16119,5 on request
06500-11086reamed holewith transverse bore80248M685,74928,5137,510412,7 on request
06500-11106reamed holewith transverse bore802410M685,74928,5137,510412,7 on request
06500-12106reamed holewith transverse bore1002910M6105,259,535,5137,512915,7 on request
06500-12126reamed holewith transverse bore1002912M6105,259,535,5137,512915,7 on request
06500-13126reamed holewith transverse bore1253612M6140834418,57,516119,5 on request
06500-13146reamed holewith transverse bore1253614M6140834418,57,516119,5 on request

Crank handles with fold-away grip, with keyway

More information

Drawings

Crank handles with fold-away grip, with keyway
Crank handles with fold-away grip, with keyway

Item selection/filter

Order No.

Version 1Version 2AB3DD2D7HH1H2H3H4LL2TCADAcc.PriceOrder
06500-110802reamed hole with slotwithout transverse hole802248-85,74928,513-10412,79 on request
06500-111003reamed hole with slotwithout transverse hole8032410-85,74928,513-10412,711,4 on request
06500-121003reamed hole with slotwithout transverse hole10032910-105,259,535,513-12915,711,4 on request
06500-121204reamed hole with slotwithout transverse hole10042912-105,259,535,513-12915,713,8 on request
06500-131204reamed hole with slotwithout transverse hole12543612-140834418,5-16119,513,8 on request
06500-131405reamed hole with slotwithout transverse hole12553614-140834418,5-16119,516,3 on request
06500-1108026reamed hole with slotwith transverse bore802248M685,74928,5137,510412,79 on request
06500-1110036reamed hole with slotwith transverse bore8032410M685,74928,5137,510412,711,4 on request
06500-1210036reamed hole with slotwith transverse bore10032910M6105,259,535,5137,512915,711,4 on request
06500-1212046reamed hole with slotwith transverse bore10042912M6105,259,535,5137,512915,713,8 on request
06500-1312046reamed hole with slotwith transverse bore12543612M6140834418,57,516119,513,8 on request
06500-1314056reamed hole with slotwith transverse bore12553614M6140834418,57,516119,516,3 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83