norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Knobs thermoset PF 31.
Rod steel 1.0718 or stainless steel 1.4305.
Version:Thermoset black, high-gloss polished.
Steel black oxidised or bright stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06360 Handles 194 kB

Drawings (total overview)

Handles

Handles, Form A

More information

Drawings

Handles, Form A

Item selection/filter

Order No.Main
material
Form

DD1D2LL1L2CADAcc.PriceOrder
06360-208X35steelA8M62035918 on request
06360-208X50steelA8M62050918 on request
06360-208X65steelA8M62065918 on request
06360-210X50steelA10M825501323 on request
06360-210X65steelA10M825651323 on request
06360-210X80steelA10M825801323 on request
06360-210X100steelA10M8251001323 on request
06360-212X65steelA12M1032651529 on request
06360-212X80steelA12M1032801529 on request
06360-212X100steelA12M10321001529 on request
06360-212X125steelA12M10321251529 on request
06360-214X80steelA14M1236801633 on request
06360-214X100steelA14M12361001633 on request
06360-214X125steelA14M12361251633 on request
06360-214X160steelA14M12361601633 on request
06360-1208X35stainless steelA8M62035918 on request
06360-1208X50stainless steelA8M62050918 on request
06360-1208X65stainless steelA8M62065918 on request
06360-1210X50stainless steelA10M825501323 on request
06360-1210X65stainless steelA10M825651323 on request
06360-1210X80stainless steelA10M825801323 on request
06360-1210X100stainless steelA10M8251001323 on request
06360-1212X65stainless steelA12M1032651529 on request
06360-1212X80stainless steelA12M1032801529 on request
06360-1212X100stainless steelA12M10321001529 on request
06360-1212X125stainless steelA12M10321251529 on request
06360-1214X80stainless steelA14M1236801633 on request
06360-1214X100stainless steelA14M12361001633 on request
06360-1214X125stainless steelA14M12361251633 on request
06360-1214X160stainless steelA14M12361601633 on request

Handles, Form B

More information

Drawings

Handles, Form B

Item selection/filter

Order No.Main
material
FormD

D1D2LL1L2CADAcc.PriceOrder
06360-708X35steelB8M62335960 on request
06360-708X50steelB8M62350960 on request
06360-708X65steelB8M62365960 on request
06360-710X50steelB10M826501370 on request
06360-710X65steelB10M826651370 on request
06360-710X80steelB10M826801370 on request
06360-710X100steelB10M8261001370 on request
06360-712X65steelB12M1035651585 on request
06360-712X80steelB12M1035801585 on request
06360-712X100steelB12M10351001585 on request
06360-712X125steelB12M10351251585 on request
06360-714X80steelB14M1235801685 on request
06360-714X100steelB14M12351001685 on request
06360-714X125steelB14M12351251685 on request
06360-714X160steelB14M12351601685 on request
06360-1708X35stainless steelB8M62335960 on request
06360-1708X50stainless steelB8M62350960 on request
06360-1708X65stainless steelB8M62365960 on request
06360-1710X50stainless steelB10M826501370 on request
06360-1710X65stainless steelB10M826651370 on request
06360-1710X80stainless steelB10M826801370 on request
06360-1710X100stainless steelB10M8261001370 on request
06360-1712X65stainless steelB12M1035651585 on request
06360-1712X80stainless steelB12M1035801585 on request
06360-1712X100stainless steelB12M10351001585 on request
06360-1712X125stainless steelB12M10351251585 on request
06360-1714X80stainless steelB14M1235801685 on request
06360-1714X100stainless steelB14M12351001685 on request
06360-1714X125stainless steelB14M12351251685 on request
06360-1714X160stainless steelB14M12351601685 on request

Handles, Form C

More information

Drawings

Handles, Form C

Item selection/filter

Order No.Main
material
FormDD1D2LL1L2CADAcc.PriceOrder
06360-408X35steelC8M62035931 on request
06360-408X50steelC8M62050931 on request
06360-408X65steelC8M62065931 on request
06360-410X50steelC10M825501338 on request
06360-410X65steelC10M825651338 on request
06360-410X80steelC10M825801338 on request
06360-410X100steelC10M8251001338 on request
06360-412X65steelC12M1030651546 on request
06360-412X80steelC12M1030801546 on request
06360-412X100steelC12M10301001546 on request
06360-412X125steelC12M10301251546 on request
06360-414X80steelC14M1235801653 on request
06360-414X100steelC14M12351001653 on request
06360-414X125steelC14M12351251653 on request
06360-414X160steelC14M12351601653 on request
06360-1408X35stainless steelC8M62035931 on request
06360-1408X50stainless steelC8M62050931 on request
06360-1408X65stainless steelC8M62065931 on request
06360-1410X50stainless steelC10M825501338 on request
06360-1410X65stainless steelC10M825651338 on request
06360-1410X80stainless steelC10M825801338 on request
06360-1410X100stainless steelC10M8251001338 on request
06360-1412X65stainless steelC12M1030651546 on request
06360-1412X80stainless steelC12M1030801546 on request
06360-1412X100stainless steelC12M10301001546 on request
06360-1412X125stainless steelC12M10301251546 on request
06360-1414X80stainless steelC14M1235801653 on request
06360-1414X100stainless steelC14M12351001653 on request
06360-1414X125stainless steelC14M12351251653 on request
06360-1414X160stainless steelC14M12351601653 on request

Handles, Form E

More information

Drawings

Handles, Form E

Item selection/filter

Order No.Version

Form

DD1D2LL1L2CADAcc.PriceOrder
06360-608X35steelE8M61735945 on request
06360-608X50steelE8M61750945 on request
06360-608X65steelE8M61765945 on request
06360-610X50steelE10M823501361 on request
06360-610X65steelE10M823651361 on request
06360-610X80steelE10M823801361 on request
06360-610X100steelE10M8231001361 on request
06360-612X65steelE12M1029651571 on request
06360-612X80steelE12M1029801571 on request
06360-612X100steelE12M10291001571 on request
06360-612X125steelE12M10291251571 on request
06360-614X80steelE14M1229801671 on request
06360-614X100steelE14M12291001671 on request
06360-614X125steelE14M12291251671 on request
06360-614X160steelE14M12291601671 on request
06360-1608X35stainless steelE8M61735945 on request
06360-1608X50stainless steelE8M61750945 on request
06360-1608X65stainless steelE8M61765945 on request
06360-1610X50stainless steelE10M823501361 on request
06360-1610X65stainless steelE10M823651361 on request
06360-1610X80stainless steelE10M823801361 on request
06360-1610X100stainless steelE10M8231001361 on request
06360-1612X65stainless steelE12M1029651571 on request
06360-1612X80stainless steelE12M1029801571 on request
06360-1612X100stainless steelE12M10291001571 on request
06360-1612X125stainless steelE12M10291251571 on request
06360-1614X80stainless steelE14M1229801671 on request
06360-1614X100stainless steelE14M12291001671 on request
06360-1614X125stainless steelE14M12291251671 on request
06360-1614X160stainless steelE14M12291601671 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83