norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic safety cylinder grips, 
auto-return
06328-01

Plastic safety cylinder grips, auto-return

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The cylindrical recess and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
The auto-return mechanism prevents protruding edges, which also minimises the risk of injury.
Material:Grip, thermoplastic.
Steel axis.
Version:Grip, black.
Steel parts, black oxidised.
Note:Two actions must be made to bring the safety cylinder grip into an operating position:
- Swing the grip out around the pivot shaft until it stops (90°).
- Push the grip in an axial direction into the lock position.
The grip swivels back automatically after releasing.

The hole D3 is used as a location hole.
Advantages:Optimised haptics and good grip
Grips for handwheels and cranks
Self-righting after release
Various thread sizes
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06328-01 Plastic safety cylinder grips, auto-return 227 kB

Drawings

Plastic safety cylinder grips, 
auto-return

Item selection/filter

Order No.SizeAA1D

D1D2D3HLL1L3TCADAcc.PriceOrder
06328-01-104184,3M414132,514,53538474,5 on request
06328-01-2052105,3M516163,5184447,5584,5 on request
06328-01-306312,56,5M620204,522,55558,571,56 on request
06328-01-4084169M825265,5297082986,5 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
China
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83