norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic cylindrical grips, 
fold-away
06326-01

Plastic cylindrical grips, fold-away

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The cylindrical recess and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
The fold-away grip enables prevention of protruding edges, which also minimises the risk of injury.
Material:Grip, thermoplastic.
Steel axis.
Version:Grip, black.
Steel parts, black oxidised.
Note:The hole D3 is used for positioning.Advantages:Optimised haptics and good grip
Protruding edges prevented
Grips for handwheels and cranks
Various thread sizes
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06326-01 Plastic cylindrical grips, fold-away 233 kB

Drawings

Plastic cylindrical grips, 
fold-away

Item selection/filter

Order No.SizeAA1D

D1D2D3HLL1L3TCADAcc.PriceOrder
06326-01-104184,3M414132,514,53540474,5 on request
06326-01-2052105,3M516163,5184449584,5 on request
06326-01-306312,56,5M620204,522,55559,571,56 on request
06326-01-4084169M825265,5297083986,5 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
China
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83