norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic cylindrical grips, 
revolving
06325-01

Plastic cylindrical grips, revolving

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The cylindrical recess and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
Material:Grip, thermoplastic.
Steel axis.
Version:Grip, black.
Steel parts, black oxidised.
Advantages:Optimised haptics and good grip
Grips for handwheels and cranks
Various thread sizes
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06325-01 Plastic cylindrical grips, revolving 123 kB

Drawings (total overview)

Plastic cylindrical grips, 
revolving

Plastic cylindrical grips, revolving, with female thread

More information

Drawings

Plastic cylindrical grips, revolving, with female thread

Item selection/filter

Order No.Thread typeSizeD

D1D2L1L2TSWCADAcc.PriceOrder
06325-01-1104internal thread1M414940588 on request
06325-01-1205internal thread2M5161149,15,11010 on request
06325-01-1306internal thread3M6201461,46,41212 on request
06325-01-1408internal thread4M8251882,512,51615 on request

Plastic cylindrical grips, revolving, with male thread

More information

Drawings

Plastic cylindrical grips, revolving, with male thread

Item selection/filter

Order No.Thread typeSizeD

D1D2LL1L2SWCADAcc.PriceOrder
06325-01-104external thread1M414964058 on request
06325-01-205external thread2M516117,549,15,110 on request
06325-01-306external thread3M62014961,46,412 on request
06325-01-408external thread4M825181282,512,515 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
China
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83