norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole.
The handwheels can be secured using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4026 (DIN 913) grub screw.
For assembly example, see 06262.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06263 Handwheels with revolving grip 363 kB

Drawings

Handwheels with revolving grip
Handwheels with revolving grip

Overview of items (compressed)

Item selection/filter
Order No.Version 1Version 2DD1D2D3D4D5D7AA1HH2LL1L2L3B3
T
CADAcc.PriceOrder
06263-108008reamed holewithout transverse hole25808H71914M4-302,517,6-74,6134036,7-- on request
06263-108010reamed holewithout transverse hole258010H71914M4-302,517,6-74,6134036,7-- on request
06263-108012reamed holewithout transverse hole258012H71914M4-302,517,6-74,6134036,7-- on request
06263-210010reamed holewithout transverse hole2810010H71916M5-38320,1-90,21349,143,5-- on request
06263-210012reamed holewithout transverse hole2810012H71916M5-38320,1-90,21349,143,5-- on request
06263-312512reamed holewithout transverse hole3512512H72520M6-47,5423,3-110,718,561,452,1-- on request
06263-312514reamed holewithout transverse hole3512514H72520M6-47,5423,3-110,718,561,452,1-- on request
06263-312516reamed holewithout transverse hole3512516H72520M6-47,5423,3-110,718,561,452,1-- on request
06263-416014reamed holewithout transverse hole4516014H72525M8-625,628-14318,582,563,8-- on request
06263-416016reamed holewithout transverse hole4516016H72525M8-625,628-14318,582,563,8-- on request
06263-10800802reamed hole with slotwithout transverse hole25808H71914M4-302,517,6-74,6134036,729 on request
06263-10801003reamed hole with slotwithout transverse hole258010H71914M4-302,517,6-74,6134036,7311,4 on request
06263-10801204reamed hole with slotwithout transverse hole258012H71914M4-302,517,6-74,6134036,7413,8 on request
06263-21001003reamed hole with slotwithout transverse hole2810010H71916M5-38320,1-90,21349,143,5311,4 on request
06263-21001204reamed hole with slotwithout transverse hole2810012H71916M5-38320,1-90,21349,143,5413,8 on request
06263-31251204reamed hole with slotwithout transverse hole3512512H72520M6-47,5423,3-110,718,561,452,1413,8 on request
06263-31251405reamed hole with slotwithout transverse hole3512514H72520M6-47,5423,3-110,718,561,452,1516,3 on request
06263-31251605reamed hole with slotwithout transverse hole3512516H72520M6-47,5423,3-110,718,561,452,1518,3 on request
06263-41601405reamed hole with slotwithout transverse hole4516014H72525M8-625,628-14318,582,563,8516,3 on request
06263-41601605reamed hole with slotwithout transverse hole4516016H72525M8-625,628-14318,582,563,8518,3 on request
06263-1080086reamed holewith transverse bore25808H71914M4M6302,517,67,574,6134036,7-- on request
06263-1080106reamed holewith transverse bore258010H71914M4M6302,517,67,574,6134036,7-- on request
06263-1080126reamed holewith transverse bore258012H71914M4M6302,517,67,574,6134036,7-- on request
06263-2100106reamed holewith transverse bore2810010H71916M5M638320,17,590,21349,143,5-- on request
06263-2100126reamed holewith transverse bore2810012H71916M5M638320,17,590,21349,143,5-- on request
06263-3125126reamed holewith transverse bore3512512H72520M6M647,5423,37,5110,718,561,452,1-- on request
06263-3125146reamed holewith transverse bore3512514H72520M6M647,5423,37,5110,718,561,452,1-- on request
06263-3125166reamed holewith transverse bore3512516H72520M6M647,5423,37,5110,718,561,452,1-- on request
06263-4160146reamed holewith transverse bore4516014H72525M8M6625,6287,514318,582,563,8-- on request
06263-4160166reamed holewith transverse bore4516016H72525M8M6625,6287,514318,582,563,8-- on request
06263-108008026reamed hole with slotwith transverse bore25808H71914M4M6302,517,67,574,6134036,729 on request
06263-108010036reamed hole with slotwith transverse bore258010H71914M4M6302,517,67,574,6134036,7311,4 on request
06263-108012046reamed hole with slotwith transverse bore258012H71914M4M6302,517,67,574,6134036,7413,8 on request
06263-210010036reamed hole with slotwith transverse bore2810010H71916M5M638320,17,590,21349,143,5311,4 on request
06263-210012046reamed hole with slotwith transverse bore2810012H71916M5M638320,17,590,21349,143,5413,8 on request
06263-312512046reamed hole with slotwith transverse bore3512512H72520M6M647,5423,37,5110,718,561,452,1413,8 on request
06263-312514056reamed hole with slotwith transverse bore3512514H72520M6M647,5423,37,5110,718,561,452,1516,3 on request
06263-312516056reamed hole with slotwith transverse bore3512516H72520M6M647,5423,37,5110,718,561,452,1518,3 on request
06263-416014056reamed hole with slotwith transverse bore4516014H72525M8M6625,6287,514318,582,563,8516,3 on request
06263-416016056reamed hole with slotwith transverse bore4516016H72525M8M6625,6287,514318,582,563,8518,3 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83