norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06262 Handwheels 372 kB

Drawings

Handwheels
Handwheels

Overview of items (compressed)

Item selection/filter
Order No.Version 1Version 2DD1D2D3D7A1HH2L1L3B3
T
CADAcc.PriceOrder
06262-108008reamed holewithout transverse hole25808H719-2,517,5-1337,5-- on request
06262-108010reamed holewithout transverse hole258010H719-2,517,5-1337,5-- on request
06262-108012reamed holewithout transverse hole258012H719-2,517,5-1337,5-- on request
06262-210010reamed holewithout transverse hole2810010H719-320-1344-- on request
06262-210012reamed holewithout transverse hole2810012H719-320-1344-- on request
06262-312512reamed holewithout transverse hole3512512H725-423,5-18,553-- on request
06262-312514reamed holewithout transverse hole3512514H725-423,5-18,553-- on request
06262-312516reamed holewithout transverse hole3512516H725-423,5-18,553-- on request
06262-416014reamed holewithout transverse hole4516014H725-5,628-18,564,5-- on request
06262-416016reamed holewithout transverse hole4516016H725-5,628-18,564,5-- on request
06262-10800802reamed hole with slotwithout transverse hole25808H719-2,517,5-1337,529 on request
06262-10801003reamed hole with slotwithout transverse hole258010H719-2,517,5-1337,5311,4 on request
06262-10801204reamed hole with slotwithout transverse hole258012H719-2,517,5-1337,5413,8 on request
06262-21001003reamed hole with slotwithout transverse hole2810010H719-320-1344311,4 on request
06262-21001204reamed hole with slotwithout transverse hole2810012H719-320-1344413,8 on request
06262-31251204reamed hole with slotwithout transverse hole3512512H725-423,5-18,553413,8 on request
06262-31251405reamed hole with slotwithout transverse hole3512514H725-423,5-18,553516,3 on request
06262-31251605reamed hole with slotwithout transverse hole3512516H725-423,5-18,553518,3 on request
06262-41601405reamed hole with slotwithout transverse hole4516014H725-5,628-18,564,5516,3 on request
06262-41601605reamed hole with slotwithout transverse hole4516016H725-5,628-18,564,5518,3 on request
06262-1080086reamed holewith transverse bore25808H719M62,517,57,51337,5-- on request
06262-1080106reamed holewith transverse bore258010H719M62,517,57,51337,5-- on request
06262-1080126reamed holewith transverse bore258012H719M62,517,57,51337,5-- on request
06262-2100106reamed holewith transverse bore2810010H719M63207,51344-- on request
06262-2100126reamed holewith transverse bore2810012H719M63207,51344-- on request
06262-3125126reamed holewith transverse bore3512512H725M6423,57,518,553-- on request
06262-3125146reamed holewith transverse bore3512514H725M6423,57,518,553-- on request
06262-3125166reamed holewith transverse bore3512516H725M6423,57,518,553-- on request
06262-4160146reamed holewith transverse bore4516014H725M65,6287,518,564,5-- on request
06262-4160166reamed holewith transverse bore4516016H725M65,6287,518,564,5-- on request
06262-108008026reamed hole with slotwith transverse bore25808H719M62,517,57,51337,529 on request
06262-108010036reamed hole with slotwith transverse bore258010H719M62,517,57,51337,5311,4 on request
06262-108012046reamed hole with slotwith transverse bore258012H719M62,517,57,51337,5413,8 on request
06262-210010036reamed hole with slotwith transverse bore2810010H719M63207,51344311,4 on request
06262-210012046reamed hole with slotwith transverse bore2810012H719M63207,51344413,8 on request
06262-312512046reamed hole with slotwith transverse bore3512512H725M6423,57,518,553413,8 on request
06262-312514056reamed hole with slotwith transverse bore3512514H725M6423,57,518,553516,3 on request
06262-312516056reamed hole with slotwith transverse bore3512516H725M6423,57,518,553518,3 on request
06262-416014056reamed hole with slotwith transverse bore4516014H725M65,6287,518,564,5516,3 on request
06262-416016056reamed hole with slotwith transverse bore4516016H725M65,6287,518,564,5518,3 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83