norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball knobs smooth DIN 319 enhanced, Form M, with tapered bore
06250_M

Ball knobs smooth DIN 319 enhanced, Form M, with tapered bore

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31Version:High-gloss polished.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06250_M Ball knobs smooth DIN 319 enhanced, Form M, with tapered bore 199 kB

Drawings

Ball knobs smooth DIN 319 enhanced, Form M, with tapered bore

Item selection/filter

Order No.FormMain
colour
D

D1D6HTCADAcc.PriceOrder
06250-31604Mblack4168159 on request
06250-32005Mblack520121812 on request
06250-32506Mblack625152315 on request
06250-32508Mblack825152315 on request
06250-33208Mblack832182915 on request
06250-33210Mblack1032182915 on request
06250-34010Mblack10402037,520 on request
06250-34012Mblack12402037,520 on request
06250-35012Mblack1250284822 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83