norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball knobs thermoplastic DIN 319 enhanced, Form M, with tapered bore
06247_M

Ball knobs thermoplastic DIN 319 enhanced, Form M, with tapered...

go back

Item description/product images

DescriptionMaterial:Thermoplastic.Version:Black.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06247_M Ball knobs thermoplastic DIN 319 enhanced, Form M, with tapered bore 209 kB

Drawings

Ball knobs thermoplastic DIN 319 enhanced, Form M, with tapered bore

Item selection/filter

Order No.FormDD1D6HTCADAcc.PriceOrder
06247-32005M520121812 on request
06247-32506M6251522,515 on request
06247-32508M8251522,515 on request
06247-33208M832182915 on request
06247-33210M1032182915 on request
06247-34010M1040223720 on request
06247-34012M1240223720 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83