norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips with safety cable metal parts stainless steel, similar to DIN 6336
06212

Star grips with safety cable metal parts stainless steel,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Version:Bush and screw bright.Note:Δ Add the desired cap colour code here. No colour code is required for black caps.

Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly:Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Accessory:The safety cable is also available as an accessory, see 03198-04190.Drawing reference:
Form KS: tapped bush, with cap
Form LS: male thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06212 Star grips with safety cable metal parts stainless steel, similar to DIN 6336 357 kB

Drawings (total overview)

Star grips with safety cable metal parts stainless steel, similar to DIN 6336

Star grips with safety cable
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS

More information

Drawings

Star grips with safety cable 
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS

Item selection/filter

Order No.FormColour
Cap
DD1D8HH3H5
max.
TCADAcc.PriceOrder
06212-605KSblack grey RAL 7021M525121682210  1.99 €
06212-6055KSlight grey RAL 7035M525121682210  1.99 €
06212-6056KStraffic red RAL 3020M525121682210  1.99 €
06212-6057KSrape yellow RAL 1021M525121682210  1.99 €
06212-606KSblack grey RAL 7021M6321420102610  2.01 €
06212-6065KSlight grey RAL 7035M6321420102610  2.01 €
06212-6066KStraffic red RAL 3020M6321420102610  2.01 €
06212-6067KSrape yellow RAL 1021M6321420102610  2.01 €
06212-608KSblack grey RAL 7021M8401825133114  2.23 €
06212-6085KSlight grey RAL 7035M8401825133114  2.23 €
06212-6086KStraffic red RAL 3020M8401825133114  2.23 €
06212-6087KSrape yellow RAL 1021M8401825133114  2.23 €
06212-610KSblack grey RAL 7021M10502232173814  2.98 €
06212-6105KSlight grey RAL 7035M10502232173814  2.98 €
06212-6106KStraffic red RAL 3020M10502232173814  2.98 €
06212-6107KSrape yellow RAL 1021M10502232173814  2.98 €
06212-612KSblack grey RAL 7021M12632640214618  4.73 €
06212-6125KSlight grey RAL 7035M12632640214618  4.73 €
06212-6126KStraffic red RAL 3020M12632640214618  4.73 €
06212-6127KSrape yellow RAL 1021M12632640214618  4.73 €

Star grips with safety cable
similar to DIN 6336, steel parts in stainless steel, external thread, Form LS

More information

Drawings

Star grips with safety cable 
similar to DIN 6336, steel parts in stainless steel, external thread, Form LS

Item selection/filter

Order No.FormColour
Cap
DD1D8HH3H5
max.
LCADAcc.PriceOrder
06212-705X15LSblack grey RAL 7021M525121682215  1.73 €
06212-7055X15LSlight grey RAL 7035M525121682215  1.73 €
06212-7056X15LStraffic red RAL 3020M525121682215  1.73 €
06212-7057X15LSrape yellow RAL 1021M525121682215  1.73 €
06212-705X20LSblack grey RAL 7021M525121682220  1.74 €
06212-7055X20LSlight grey RAL 7035M525121682220  1.74 €
06212-7056X20LStraffic red RAL 3020M525121682220  1.74 €
06212-7057X20LSrape yellow RAL 1021M525121682220  1.74 €
06212-706X20LSblack grey RAL 7021M6321420102620  2.00 €
06212-7065X20LSlight grey RAL 7035M6321420102620  2.00 €
06212-7066X20LStraffic red RAL 3020M6321420102620  2.00 €
06212-7067X20LSrape yellow RAL 1021M6321420102620  2.00 €
06212-706X30LSblack grey RAL 7021M6321420102630  2.05 €
06212-7065X30LSlight grey RAL 7035M6321420102630  2.05 €
06212-7066X30LStraffic red RAL 3020M6321420102630  2.05 €
06212-7067X30LSrape yellow RAL 1021M6321420102630  2.05 €
06212-708X15LSblack grey RAL 7021M8401825133115  2.63 €
06212-7085X15LSlight grey RAL 7035M8401825133115  2.63 €
06212-7086X15LStraffic red RAL 3020M8401825133115  2.63 €
06212-7087X15LSrape yellow RAL 1021M8401825133115  2.63 €
06212-708X20LSblack grey RAL 7021M8401825133120  2.65 €
06212-7085X20LSlight grey RAL 7035M8401825133120  2.65 €
06212-7086X20LStraffic red RAL 3020M8401825133120  2.65 €
06212-7087X20LSrape yellow RAL 1021M8401825133120  2.65 €
06212-708X25LSblack grey RAL 7021M8401825133125  2.67 €
06212-7085X25LSlight grey RAL 7035M8401825133125  2.67 €
06212-7086X25LStraffic red RAL 3020M8401825133125  2.67 €
06212-7087X25LSrape yellow RAL 1021M8401825133125  2.67 €
06212-708X30LSblack grey RAL 7021M8401825133130  2.70 €
06212-7085X30LSlight grey RAL 7035M8401825133130  2.70 €
06212-7086X30LStraffic red RAL 3020M8401825133130  2.70 €
06212-7087X30LSrape yellow RAL 1021M8401825133130  2.70 €
06212-708X40LSblack grey RAL 7021M8401825133140  2.74 €
06212-7085X40LSlight grey RAL 7035M8401825133140  2.74 €
06212-7086X40LStraffic red RAL 3020M8401825133140  2.74 €
06212-7087X40LSrape yellow RAL 1021M8401825133140  2.74 €
06212-708X60LSblack grey RAL 7021M8401825133160  2.85 €
06212-7085X60LSlight grey RAL 7035M8401825133160  2.85 €
06212-7086X60LStraffic red RAL 3020M8401825133160  2.85 €
06212-7087X60LSrape yellow RAL 1021M8401825133160  2.85 €
06212-710X25LSblack grey RAL 7021M10502232173825  3.14 €
06212-7105X25LSlight grey RAL 7035M10502232173825  3.14 €
06212-7106X25LStraffic red RAL 3020M10502232173825  3.14 €
06212-7107X25LSrape yellow RAL 1021M10502232173825  3.14 €
06212-710X30LSblack grey RAL 7021M10502232173830  3.25 €
06212-7105X30LSlight grey RAL 7035M10502232173830  3.25 €
06212-7106X30LStraffic red RAL 3020M10502232173830  3.25 €
06212-7107X30LSrape yellow RAL 1021M10502232173830  3.25 €
06212-710X40LSblack grey RAL 7021M10502232173840  3.35 €
06212-7105X40LSlight grey RAL 7035M10502232173840  3.35 €
06212-7106X40LStraffic red RAL 3020M10502232173840  3.35 €
06212-7107X40LSrape yellow RAL 1021M10502232173840  3.35 €
06212-710X50LSblack grey RAL 7021M10502232173850  3.45 €
06212-7105X50LSlight grey RAL 7035M10502232173850  3.45 €
06212-7106X50LStraffic red RAL 3020M10502232173850  3.45 €
06212-7107X50LSrape yellow RAL 1021M10502232173850  3.45 €
06212-710X60LSblack grey RAL 7021M10502232173860  3.54 €
06212-7105X60LSlight grey RAL 7035M10502232173860  3.54 €
06212-7106X60LStraffic red RAL 3020M10502232173860  3.54 €
06212-7107X60LSrape yellow RAL 1021M10502232173860  3.54 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83