norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grey cast iron palm grips, plastic coated conforms to DIN 6335, form E
06161_E

Grey cast iron palm grips, plastic coated conforms to DIN 6335,...

go back

Item description/product images

DescriptionMaterial:Grey cast iron GJL 200.Version:Plastic coated.Note:Available colours:
Pure orange RAL 2004.
Jet black RAL 9005.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06161_E Grey cast iron palm grips, plastic coated conforms to DIN 6335, form E 133 kB

Drawings

Grey cast iron palm grips, plastic coated conforms to DIN 6335, form E

Item selection/filter

Order No.FormMain
colour
DD1D2HH3TCADAcc.PriceOrder
06161-308EorangeM84014261415 on request
06161-310EorangeM105018342018 on request
06161-312EorangeM126320422522 on request
06161-316EorangeM168025523028 on request
06161-408EblackM84014261415 on request
06161-410EblackM105018342018 on request
06161-412EblackM126320422522 on request
06161-416EblackM168025523028 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83