norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Knurled knobs for screws with hex head, Form B
06131_B

Knurled knobs for screws with hex head, Form B

go back

Item description/product images

DescriptionMaterial:Thermoplastic.Version:Black or orange.Note:Suitable screws ISO 4014.

Δ add the desired colour code here
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06131_B Knurled knobs for screws with hex head, Form B 162 kB

Drawings

Knurled knobs for screws with hex head, Form B

Item selection/filter

Order No.FormMain
colour
for
screws
D1HSWCADAcc.PriceOrder
06131-10040BblackM41711,57 on request
06131-10050BblackM520158 on request
06131-10060BblackM6251810 on request
06131-10080BblackM8362313 on request
06131-10100BblackM10362317 on request
06131-11040BorangeM41711,57 on request
06131-11050BorangeM520158 on request
06131-11060BorangeM6251810 on request
06131-11080BorangeM8362313 on request
06131-11100BorangeM10362317 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83